234 Series - 5x20mm Medium-Acting Radial Leaded Ceramic Body Fuse Designed to the UL Specification

Fuse 234 Hi_Res
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

5x20mm meduim- acting glass body fuse designed to UL specification.


Features:

  • Designed to UL/CSA/ANCE 248 Standard
  • Available in cartridge and axial lead format
  • RoHS compliant and lead-free

Access specifications, certifications, check availability and order parts below

Catalog #VAC (V)Nominal Melting I2T (A2sec)Resistance
(Ω)
OpeningOperating TemperaturePartner ECAD ModelsStockSamplesCompare
0234001.2501.9750.175Medium-Acting/Medium Time Lag/Medium Time Delay-55° to 125°C0234001.CheckOrder
0234002.2509.970.06835Medium-Acting/Medium Time Lag/Medium Time Delay-55° to 125°C0234002.CheckOrder
0234003.25026.240.0431Medium-Acting/Medium Time Lag/Medium Time Delay-55° to 125°C0234003.CheckOrder
0234004.25010.370.03035Medium-Acting/Medium Time Lag/Medium Time Delay-55° to 125°C0234004.CheckOrder
0234005.25020.6450.0214Medium-Acting/Medium Time Lag/Medium Time Delay-55° to 125°C0234005.CheckOrder
0234006.25033.0150.0194Medium-Acting/Medium Time Lag/Medium Time Delay-55° to 125°C0234006.CheckOrder
0234008.25080.6750.01435Medium-Acting/Medium Time Lag/Medium Time Delay-55° to 125°C0234008.CheckOrder
023401.62506.140.0884Medium-Acting/Medium Time Lag/Medium Time Delay-55° to 125°C023401.6CheckOrder
0234010.25051.40.01073Medium-Acting/Medium Time Lag/Medium Time Delay-55° to 125°C0234010.CheckOrder
023402.525017.0450.0521Medium-Acting/Medium Time Lag/Medium Time Delay-55° to 125°C023402.5CheckOrder
023403.525036.2750.0322Medium-Acting/Medium Time Lag/Medium Time Delay-55° to 125°C023403.5CheckOrder
023406.325037.6850.01675Medium-Acting/Medium Time Lag/Medium Time Delay-55° to 125°C023406.3CheckOrder
02341.252502.060.1262Medium-Acting/Medium Time Lag/Medium Time Delay-55° to 125°C02341.25CheckOrder
02343.1525029.7950.038Medium-Acting/Medium Time Lag/Medium Time Delay-55° to 125°C02343.15CheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0234001.MXBP FUSE 5x20 C/CODE M 1A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 No
0234001.MXF22P FUSE 250V UL LBC MA 5X20MM 1A RoHS No 02/01/2005 PbFree No 02/01/2005 Yes
0234001.MXEP FUSE 5x20 PGT M 1A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0234001.MXEP Yes
0234001.MXP FUSE 5x20 M 1A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0234001.MXP Yes
IPC_0234001.MXP
0234002.MXP FUSE 5x20 M 2A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0234002.MXP REACH209_Declaration_0234002.MXP Yes
Does not Contain
0234002.MXBP FUSE 5x20 C/CODE M 2A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 No
0234002.MXEP FUSE 5x20 PGT M 2A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0234002.MXEP Yes
0234002.MXF22P FUSE 250V UL LBC MA 5X20MM 2A RoHS No 02/01/2005 PbFree No 02/01/2005 Yes
0234003.MXEP FUSE 5x20 PGT M 3A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 Yes
0234003.MXBP FUSE 5x20 C/CODE M 3A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 No
0234003.MXF20P FUSE 250V UL LBC MA 5X20MM 3A RoHS No 02/01/2005 PbFree No 02/01/2005 Yes
0234003.MXP FUSE 5x20 M 3A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0234003.MXP REACH SVHC_Declaration_0234003.MXP Yes
Does not Contain
0234004.MXP FUSE 5x20 M 4A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0234004.MXP REACH211_Declaration_0234004.MXP Yes
Does not Contain IPC_0234004.MXP
0234004.MXBP FUSE 5x20 C/CODE M 4A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 No
0234004.MXF34P FUSE 250V UL LBC MA 5X20MM 4A RoHS No 02/01/2005 PbFree No 02/01/2005 Yes
0234004.MXEP FUSE 5x20 PGT M 4A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 Yes
0234005.MXEP FUSE 5x20 PGT M 5A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0234005.MXEP REACH181_Declaration_0234005.MXEP Yes
Does not Contain
0234005.MXP FUSE 5x20 M 5A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0234005.MXP REACH209_Declaration_0234005.MXP Yes
Does not Contain IPC_0234005.MXP
0234005.MXBP FUSE 5x20 C/CODE M 5A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0234005.MXBP No
0234005.MXF20P FUSE 250V UL LBC MA 5X20MM 5A RoHS No 02/01/2005 PbFree No 02/01/2005 Yes
0234006.MXP FUSE 5x20 M 6A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0234006.MXP REACH_SVHC Declaration_0234006.MXP Yes
Does not Contain IPC_0234006.MXP
0234006.MXF11P FUSE 5X20 PGT RAD. FORMED M 6A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 Yes
0234006.MXEP FUSE 5x20 PGT M 6A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 Yes
0234006.MXBP FUSE 5x20 C/CODE M 6A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 No
0234008.MXBP FUSE 5x20 C/CODE M 8A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 No
0234008.MXP FUSE 5x20 M 8A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0234008.MXP REACH191_Declaration_0234008.MXP Yes
Does not Contain
0234008.MXEP FUSE 5x20 PGT M 8A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 Yes
023401.6MXBP FUSE 5x20 C/CODE M 1.6A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 No
023401.6MXF22P FUSE 250V UL LBC MA 5X20MM 1.6A RoHS No 02/01/2005 PbFree No 02/01/2005 Yes
023401.6MXEP FUSE 5x20 PGT M 1.6A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_023401.6MXEP REACH209_Declaration_023401.6MXEP Yes
Does not Contain
023401.6MXP FUSE 5x20 M 1.6A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_023401.6MXP REACH_SVHC Declaration_023401.6MXP Yes
Does not Contain
0234010.MXEP FUSE 5x20 PGT M 10A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 Yes
0234010.MXP FUSE 5x20 M 10A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0234010.MXP REACH_SVHC Declaration_0234010.MXP Yes
Does not Contain IPC_0234010.MXP
0234010.MXBP FUSE 5x20 C/CODE M 10A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0234010.MXBP REACH201_Declaration_0234010.MXBP No
Does not Contain IPC_0234010.MXBP
023402.5MXEP FUSE 5x20 PGT M 2.5A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 Yes
023402.5MXP FUSE 5x20 M 2.5A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_023402.5MXP REACH191_Declaration_023402.5MXP Yes
Does not Contain IPC_023402.5MXP
023402.5MXBP FUSE 5x20 C/CODE M 2.5A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 No
023403.5MXBP FUSE 5x20 C/CODE M 3.5A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 No
023403.5MXP FUSE 5x20 M 3.5A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 Yes
023403.5MXEP FUSE 5x20 PGT M 3.5A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 Yes
023406.3MXP FUSE 5x20 M 6.3A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_023406.3MXP REACH211_Declaration_023406.3MXP Yes
Does not Contain IPC_023406.3MXP
023406.3MXBP FUSE 5x20 C/CODE M 6.3A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 No
023406.3MXF22P FUSE 250V UL LBC MA 5X20MM 6.3A RoHS No 02/01/2005 PbFree No 02/01/2005 Yes
023406.3MXEP FUSE 5x20 PGT M 6.3A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 Yes
02341.25MXBP FUSE 5x20 C/CODE M 1.25A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 No
02341.25MXP FUSE 5x20 M 1.25A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_02341.25MXP REACH181_Declaration_02341.25MXP Yes
Does not Contain
02341.25MXF22P FUSE 250V UL LBC MA 5X20MM 1.25A RoHS No 02/01/2005 PbFree No 02/01/2005 Yes
02341.25MXEP FUSE 5x20 PGT M 1.25A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_02341.25MXEP REACH205_Declaration_02341.25MXEP Yes
Does not Contain
02341.25MXF14P FUSE 250V UL LBC MA 5X20MM 1.25A RoHS No 02/01/2005 PbFree No 02/01/2005 Yes
02343.15MXGP FUSE 5X20 C/CODE PGT M 3.15A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 No
02343.15MXP FUSE 5x20 M 3.15A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_02343.15MXP Yes
02343.15MXBP FUSE 5x20 C/CODE M 3.15A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 No
02343.15MXF34P FUSE 250V UL LBC 5X20MM RoHS 3.15A RoHS No 02/01/2005 PbFree No 02/01/2005 Yes
02343.15MXEP FUSE 5x20 PGT M 3.15A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 Yes
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon Fuse 234 Datasheet

5×20mm medium-acting glass/ceramic body cartridge fuse designed to UL specification...

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...


  • Showing 3 items