2010400002 - 201P Series

Series: 201P
Questions? Contact Littelfuse Support
Fuse 201P Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

5×20mm Medium–Acting, Time-lag, Glass Body 
Cartridge Fuse.


Features:

  • Visual fault indication 
  • Direct solderable or plug-in versions 
  • Worldwide availability 
  • RoHS compliant and Lead-free
Property (Mouseover for details) Value
Nominal Melting I2T (A2sec) 0.28
Opening Medium-Acting/Medium Time Lag/Medium Time Delay
VAC (V) 250
Partner ECAD Models 2010400002
Operating Temperature -25° to 70°C

pdficon Fuse 201P Datasheet

Miniature Fuses Datasheet to5x20mm / No. 201P...

cURicon cUR_JDYX8_E67006_101215835

URicon UR_JDYX2_E67006_101215835

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon Circuit Protection Products Selection Guide

To request product environmental information, please complete the Product Environmental Information Request Form.