373 Series - Slo-Blo® Glass Body Fuse

Fuse 373 375 Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

373 and 375 series fuses have time-delayed in the overload range, which provides superior protection inductive loads such as motors, transformers, and solenoids.

3AG indicating fuses instantly identify themselves upon opening by showing a discoloration of their glass bodies.

Guesswork and time-consuming circuit testing is eliminated.

This unique design offers the same quality performance characteristics as the standard 3AG fuse design.

Access specifications, certifications, check availability and order parts below

Catalog #VAC (V)Nominal Melting I2T (A2sec)Resistance
(Ω)
OpeningMin Operating TemperatureOperating Temperature Maximum CelsiusPartner ECAD ModelsStockSamplesCompare
37301212512000.0065Slo-Blo/Time Lag (T)/Time Delay-55125373012CheckOrder
37301512518700.005Slo-Blo/Time Lag (T)/Time Delay-55125373015CheckOrder
Catalog # Certificates
Sorting icon
373012 CSAiconUKCAiconULicon
373015 CSAiconUKCAiconULicon
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0373012.HXP FUSE 125V SB 3AG PB-FREE 12A RoHS No 01/25/2005 PbFree No 01/25/2005 CoC_RoHS10_0373012.HXP Yes
02/14/2007
0373012.MXP FUSE 125V SB 3AG PB-FREE 12A RoHS No 01/25/2005 PbFree No 01/25/2005 CoC_RoHS10_0373012.MXP REACH_SVHC Declaration_0373012.MXP Yes
02/14/2007
Does not Contain
0373015.HXP FUSE 125V SB 3AG PB-FREE 15A RoHS No 01/25/2005 PbFree No 01/25/2005 Yes
02/14/2007
0373015.MXP FUSE 125V SB 3AG PB-FREE 15A RoHS No 01/25/2005 PbFree No 01/25/2005 Yes
02/14/2007
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

  • Showing 4 items