3561200002 - 356 Series

Series: 356
Questions? Contact Littelfuse Support
Fuse 356 Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The 3AB special type cartridge fuse for protection of high 
voltage and surge tolerant applications.

Features:

  • Only available in cartridge format.
  • Pluggable into clips or shocksafe holders.
  • RoHS compliant and lead free.
Property (Mouseover for details) Value
Nominal Melting I2T (A2sec) 9.2
Opening Slo-Blo/Time Lag (T)/Time Delay
VAC (V) 440
Partner ECAD Models 3561200002
Minimum Operating Temperature -55
Operating Temperature Maximum Celsius 125

pdficon Littelfuse Fuse 356 Datasheet

cURicon cUR_JDYX8_E67006_103053893

URicon UR_JDYX2_E67006_103053893

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

To request product environmental information, please complete the Product Environmental Information Request Form.