0316002. - 316 Series

Series: 316
Obsolete: 2015 -04-01
Questions? Contact Littelfuse Support
316 Series - PICO® II Very Fast-Acting Subminiature Axial leaded fuse for CCC
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The 316 Series PICO® II very fast acting fuse is designed to meet the an extensive array of performance characteristics in a space-saving subminiature package while complying with the requirements of CCC.


Features:

  • CCC certified Axial Lead and Cartridge Fuse
  • Fully compatible with Lead–free solder alloys and higher temperature profiles associated with Lead–free assembly
  • RoHS compaliant
  • Available in ratings of 0.50A, 1.00A, 2.00A, 3.15A and 5.00 amperes
Property (Mouseover for details) Value
Body Ceramic Body
Opening Very Fast-Acting (FF)
Partner ECAD Models 0316002.

CCC 2007010207241295 CCC 2007010207241295

pdficon Fuse 316 Datasheet

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

To request product environmental information, please complete the Product Environmental Information Request Form.