0388003. - 388 Series

Series: 388
Availability: Obsolete

Obsolete

Questions? Contact Littelfuse Support
External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The Littelfuse 388 Series is a 3AG size fuse designed for cost-effective reliability and performance in circuit protection to serve a broad range of application requirements.


Features:

  • Designed to Japanese standard JIS C6575
  • RoHS compliant and lead free
  • Available in cartridge and axial lead form and various forming demensions


Applications:
  • Used as supplementary protection in appliance or utilization equipment to provide individual protection for components or internal circuits.
Property (Mouseover for details) Value
Body Glass
Nominal Melting I2T (A2sec) 14
Moisture Sensitivity Level Contact Littelfuse
Nominal Cold Resistance (Ohms) 0.036
Opening Meti B fuse
VAC (V) 250

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon Fuse 388 Datasheet

The Littelfuse 388 Series is a 3AG size fuse that solves a broad range of application requirements while offering reliable performance and cost-effective circuit protection...

To request product environmental information, please complete the Product Environmental Information Request Form.