ZCASE+ 32V Series - Bolt-down ZCASE+ – Rated 32 V DC

Series: ZCASE+ 32V
Availability: Under Development

Contact the factory for status of sample availability and MP lead times.

Questions? Contact Littelfuse Support
External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The new ZCASE®+ 32V automotive fuse comes with an integrated M6/M8 bolt for fast and easy screwed connections and it's directly connected to a busbar that can be designed based on customer needs. With a wide range of ratings (100A up to 600A), ZCASE®+ provide full protection from overloads and short circuits.

Features & Benefits

  • Integrated stud for direct terminals connection
  • Customizable busbar
  • High-contrast ampere rating stamp aids identification
  • Can mount on a battery post, starter, or busbar
  • Compact and robust design
  • Available with M6 or M8 hole

Applications

  • Cars and SUVs
  • Trucks
  • Buses
  • Offroad vehicles
  • Watercraft as approved by Littelfuse®