UL Recognized Mega® Fuse Series - UL Recognized Mega® Fuse Rated 32V

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

UL Recognized MEGA® fuses employ diffusion pill technology to provide predictable time-delayed circuit protection. The bolt-down automotive fuses are ideal for protecting batteries, alternators, and heavy gauge cables that experience large inrushes of current.

Features

  • Available with ratings of 80 A to 175 A
  • Interrupting ratings of 2 kA at 32 V dc
  • Operate at up to 125 °C
  • Copper terminals
  • PPA-GF30FR housing with UL flammability rating of V-0
  • M8 (12–18 Nm) mounting holes
  • Comply with ISO 8820-5
  • Recognized as UL 248 Special Purpose Fuses
  • Certified lead-free and RoHS compliant

Benefits

  • High-contrast, color-coded ampere rating stamps on housings aid identification
  • Reliable in ultra-high–current applications

Applications

  • Cars and SUVs
  • Trucks
  • Buses
  • Offroad vehicles
  • Watercraft as approved by Littelfuse

Access specifications, certifications, check availability and order parts below

Catalog #StockSamples
0298175.ZXEH-ULCheckOrder
0298080.ZXEH-ULCheckOrder
0298100.ZXEH-ULCheckOrder
0298125.ZXEH-ULCheckOrder
0298150.ZXEH-ULCheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0298175.ZXEH-UL Fuse - Mega 32V UL rated 175A RoHS No 01/01/1991 PbFree No 01/01/1991 CoC_RoHS10_0298175.ZXEH-UL No
08/01/2012
0298080.ZXEH-UL Fuse - Mega 32V UL rated 80A RoHS No 01/01/1991 PbFree No 01/01/1991 No
08/01/2012
0298100.ZXEH-UL Fuse - Mega 32V UL rated 100A RoHS No 01/01/1991 PbFree No 01/01/1991 No
08/01/2012
0298125.ZXEH-UL Fuse - Mega 32V UL rated 125A RoHS No 01/01/1991 PbFree No 01/01/1991 No
08/01/2012
0298150.ZXEH-UL Fuse - Mega 32V UL rated 150A RoHS No 01/01/1991 PbFree No 01/01/1991 No
08/01/2012
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.