3998600.ZXM10-SB - Sealed M10 ZCASE® Series

 3998600.ZXM10-S
3998600.ZXM10-SB
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The Sealed M10 ZCASE fuse is designed to mount directly to a standard forklift battery to provide short circuit protection to the highest current circuits powering electric vehicles. Its placement on the battery eliminates the need for any unfused, high-current wires off of the battery—even the battery terminal itself is protected from short circuits and accidental contact. In the event of an electrical fault, the ZCASE style fuse performs quickly and effectively, while also eliminating the false blows seen in legacy high speed fuse designs.

Features and Benefits 

  • Mounts directly to the battery--no additional wiring required
  • Self-protected from battery acid fumes 
  • Protects entire vehicle from high current short circuit faults 
  • Rated for use in explosive atmospheres*

 *Ratings achieved and statements applicable only when used with insulated bolt and a sealed cable lug

Property (Mouseover for details) Value
Mounting Method M10 Stud Mount
Fuse Type ZCASE
Current Rating (Max) 600
Current Rating (Continuous) in Amps 450
Voltage Rating (Max) 80
To request product environmental information, please complete the Product Environmental Information Request Form.