Fuse Strips with Housing 36V Series - Special Purpose Fuses

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

These special purpose fuse strips with housings protect wires rated to carry current up to 36 V in diesel vehicles. Do not install the high current automotive fuse strips in EVs or gasoline-fueled vehicles.

Features

  • Fast-acting
  • Available with ratings of 30 A to 150 A
  • Interrupting ratings of up to 350 A at 36 V dc
  • Zinc alloy fuse strip
  • Ceramic insulating bodies
  • Operate at up to 125 °C
  • Metal parts comply with DIN 72581-2
  • Certified lead-free and RoHS compliant

Benefits

  • Windows in housing show if fuse elements remain intact
  • 90° lugs ensure secure mounting

Applications

  • Diesel vehicles
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
156.5611.5301 Fuse Strip 30 w/Housing 36V 30A 50 pc RoHS No 08/02/2012 PbFree No 08/02/2012 No
08/02/2012
156.5611.5401 Fuse Strip 30 w/Housing 36V 40A 50 pc RoHS No 08/02/2012 PbFree No 08/02/2012 CoC_RoHS10_156.5611.5401 REACH209_Declaration_156.5611.5401 No
08/02/2012
Does not Contain
156.5611.5501 Fuse Strip 30 w/Housing 36V 50A 50 pc RoHS No 08/02/2012 PbFree No 08/02/2012 CoC_RoHS10_156.5611.5501 REACH219_Declaration_156.5611.5501 No
08/02/2012
Does not Contain
156.5611.5601 Fuse Strip 30 w/Housing 36V 60A 50 pc RoHS No 08/02/2012 PbFree No 08/02/2012 No
08/02/2012
156.5611.5701 Fuse Strip 30 w/Housing 36V 70A 50 pc RoHS No 08/02/2012 PbFree No 08/02/2012 No
08/02/2012
156.5611.5801 Fuse Strip 30 w/Housing 36V 80A 50 pc RoHS No 08/02/2012 PbFree No 08/02/2012 No
08/02/2012
156.5611.6101 Fuse Strip 30 w/Housing 36V 100A 50 pc RoHS No 08/02/2012 PbFree No 08/02/2012 No
08/02/2012
156.5611.6111 Fuse Strip 30 w/Housing 36V 120A 50 pc RoHS No 08/02/2012 PbFree No 08/02/2012 No
08/02/2012
156.5611.6121 Fuse Strip 30 w/Housing 36V 125A 50 pc RoHS No 08/02/2012 PbFree No 08/02/2012 No
08/02/2012
156.5611.6151 Fuse Strip 30 w/Housing 36V 150A 50 pc RoHS No 08/02/2012 PbFree No 08/02/2012 No
08/02/2012
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.