1-Way Sealed MIDI Holder Series - 1-way Sealed MIDI Holder 48V

Series: 1-Way Sealed MIDI Holder
Availability: Under Development

Contact the factory for status of sample availability and MP lead times.

Questions? Contact Littelfuse Support
External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The Littelfuse 48V Sealed MIDI holder is ideal to protect high current circuits in hazardous environments.

With his compact design, this in-line solution allows to easily connect input and output wires thanks to the wide area around the external M6 studs which can permit to tighten the nuts by using a screwdriver socket of max. 18mm of diameter.

The metallic materials and finishing have been selected to guarantee a long duration resistance against corrosion, while the cover includes a special gasket that - once in locked position – keeps the fuse area sealed against dust and water penetration.

The 48V sealed MIDI holder allows to mount every rating of MIDI 70V SF36 ISO fuses based on customer needs.

Subjected to the most stressful electrical, environmental end endurance tests known in the Automotive industry, the 48V sealed MIDI holder can be fixed using its only (M6 hole) positioned on the base.

Features & Benefits

  • Water/Dust – protected (IP67 according IEC 20653)
  • Compact design
  • Nickel plated studs against corrosion
  • Cover easy to open/close by hands without tools
  • Tin plated over molded busbars
  • Easy to install and remove
  • Laser marked DMC code for better traceability
  • Suitable for 48V and 12V networks
  • Plastic walls avoid short-circuit between terminals

Applications

  • Cars and SUVs
  • Trucks
  • Buses
  • Offroad vehicles
To request product environmental information, please complete the Product Environmental Information Request Form.