LP MINI 10.9mm Series - LP MINI 10.9mm® 58V Blade Fuse

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Low Profile MINI® 10.9mm fuses offer space and weight savings without sacrificing circuit protection. Despite their small size, these low-profile automotive fuses perform similarly to other MINI 58V blade fuses.

Features

  • Fast-acting
  • Available with ratings of 5 A to 30 A
  • Interrupting rating of 1 kA at 58 V dc
  • Silver-plated zinc terminals
  • Operate at up to 125 ℃
  • PA66 housing with UL flammability rating of HB
  • Net weight 0.4 g ±15 % per fuse
  • Refer To ISO 8820-9
  • Recognized as UL 248 Special Purpose Fuses
  • RoHS compliant and certified lead-free

Benefits

  • Color coding indicates ampere rating
  • See-through housings make it easier to see when fuses blow
  • High-contrast ampere rating stamps aid identification
  • Offer additional material savings by reducing the need for sockets

Applications

  • Cars and SUVs
  • Trucks
  • Buses
  • Offroad vehicles
  • Watercraft as approved by Littelfuse

Access specifications, certifications, check availability and order parts below

Catalog #Current Rating (A)Voltage Rating (V)Typ. I2t (A2s)Typ. Cold Resistance (mohm)Typ. Voltage Drop (mV)Terminal PlatingMax. Recommended Environmental Temperature (°C)Max temperature allowed by the plating (°C)StockSamplesCompare
0891005.NXWS203211003.176Ag125150CheckOrder
0891010.NXWS203211003.176Ag125150CheckOrder
0891015.NXWS203211003.176Ag125150CheckOrder
0891020.NXWS203211003.176Ag125150CheckOrder
0891025.NXWS203211003.176Ag125150CheckOrder
0891030.NXWS203211003.176Ag125150CheckOrder
089107.5NXWS203211003.176Ag125150CheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0891005.NXWS Fuse - LP Mini 58VDC 10.9mm Blade Ag 5A RoHS No 07/10/2012 PbFree No 07/10/2012 No
09/30/2013
0891010.NXWS Fuse - LP Mini 58VDC 10.9mm Blade Ag 10A RoHS No 07/10/2012 PbFree No 07/10/2012 REACH_SVHC Declaration_0891010.NXWS No
09/30/2013
Does not Contain
0891015.NXWS Fuse - LP Mini 58VDC 10.9mm Blade Ag 15A RoHS No 07/10/2012 PbFree No 07/10/2012 No
09/30/2013
0891020.NXWS Fuse - LP Mini 58VDC 10.9mm Blade Ag 20A RoHS No 07/10/2012 PbFree No 07/10/2012 CoC_RoHS10_0891020.NXWS REACH_SVHC Declaration_0891020.NXWS No
09/30/2013
Does not Contain
0891025.NXWS Fuse - LP Mini 58VDC 10.9mm Blade Ag 25A RoHS No 07/10/2012 PbFree No 07/10/2012 No
09/30/2013
0891030.NXWS Fuse - LP Mini 58VDC 10.9mm Blade Ag 30A RoHS No 07/10/2012 PbFree No 07/10/2012 No
09/30/2013
089107.5NXWS Fuse - LP Mini 58VDC 10.9mmBlade Ag 7.5A RoHS No 07/10/2012 PbFree No 07/10/2012 No
09/30/2013
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.