MICRO3 Series - Aftermarket - 32V Blade Fuse

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The MICRO3® automotive blade fuse features three silver-plated blades and two fuse elements while boasting subminiature design. This allows automakers to pack more circuit protection into less space. Despite their low weight, MICRO3 fuses perform well in adverse environments and at extreme temperatures.

Features

  • Fast-acting
  • Available with ampere ratings of 5 A to 15 A
  • Shunt version available
  • Interrupting ratings of 1 kA at 32 V dc
  • Operates at up to 150 °C
  • Silver-plated zinc alloy terminals
  • PA66 housings with UL flammability ratings of V-2
  • Net weight of 0.95 g 10 % per fuse
  • Comply with SAE 2741 and ISO 8820-3
  • RoHS compliant

Benefits

  • Color coding indicates ampere rating
  • See-through housings make it easier to see when fuses blow
  • High-contrast ampere rating stamps on housings aid identification

Applications

  • Cars and SUVs
  • Trucks
  • Buses
  • Offroad vehicles
  • Watercraft as approved by Littelfuse
To request product environmental information, please complete the Product Environmental Information Request Form.