0501020A - 501A Series

Series: 501A
Questions? Contact Littelfuse Support
Litttelfuse Fuse 501A Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The 501A Series AEC-Q200 Qualified and Halogen-free fuses are specifically tested to cater to secondary circuit protection needs of compact auto-electronics applications.

Features:

  • Operating Temperature from -55ºC to +125ºC
  • Meets Littelfuse’s automotive qualifications
  • 100% Lead-free, RoHS compliant and Halogen-free
  • Suitable for both leaded and lead-free reflow/wave soldering

Applications

  • Li-ion Battery
  • LED Head-Lights
  • Automotive Navigation System
  • TFT Display
  • Battery Management System (BMS)
  • Clusters

Chinese Subtitles - Japanese Subtitles

Property (Mouseover for details) Value
Body Ceramic
Nominal Melting I2T (A2sec) 86.36
Nominal Cold Resistance (Ohms) 0.00194
Opening Fast-Acting (F)
Operating Temperature -55° to 125°C
Partner ECAD Models 0501020A
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0501020.WRA FUSE 32V HIGH CURRENT 1206 20A AECQ RoHS No 10/12/2007 PbFree No 10/12/2007 CoC_RoHS10_0501020.WRA REACH201_Declaration_0501020.WRA Yes
10/12/2007
Does not Contain IPC_0501020.WRA
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.