483A Series - 1206 size - Fast Acting Fuse

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Littelfuse 483A Series AEC-Q200 qualified fuses are specifically tested to cater to secondary circuit protection needs of compact auto electronics applications. The general design ensures excellent temperature stability and performance reliability.

This high I2t fuse series is designed to have ultra high inrush current withstand capability to avoid nuisance fuse open.

Features:

  • Operating Temperature from -55 ºC to 125 ºC
  • 100% Lead-free, Halogen-Free and RoHS compliant
  • Meets Littelfuse’s automotive qualifications
  • Very Small 1206 Footprint
  • Fast Acting

Benefits:

  • Single fuse solution for high current application
  • Suitable for a wide variety of voltage requirements and applications
  • Avoids nuisance opening due to high inrush and surge current inherent in the system

Applications:

  • Li-Ion Battery
  • LED Lighting Automotive Navigation System
  • Battery Management System (BMS)
  • Cluster


Chinese Subtitles - Japanese Subtitles

Access specifications, certifications, check availability and order parts below

Catalog #Amps (A)VDC (V)VAC (V)Nominal Melting I2T (A2sec)Resistance
(Ω)
BodyOpeningOperating TemperaturePartner ECAD ModelsStockSamplesCompare
0483001A175750.2860.165Epoxy SubstrateFast-Acting (F)-55° to 125°C0483001ACheckOrder
0483002A275751.420.073Epoxy SubstrateFast-Acting (F)-55° to 125°C0483002ACheckOrder
0483.750A0.7575750.1440.235Epoxy SubstrateFast-Acting (F)-55° to 125°C0483.750ACheckOrder
Catalog # Certificates
Sorting icon
0483001A
0483002A
0483.750A
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0483001.DRA TFF Chip WIA 75V AUTOC 1206 FA 1A RoHS No 12/23/2020 PbFree No 12/23/2020 CoC_RoHS10_0483001.DRA REACH_SVHC Declaration (Contain)_0483001.DRA Yes
12/23/2020
Contains IPC_0483001.DRA
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.