Stud Modules Series - Stud Assembly Module (2-stud and 4-stud), Power Tap Module

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Littelfuse POWR-BLOK system gives flexibility to designing electrical distribution systems. A modular method to develop your own junction box, POWR-BLOK products are designed for applications where space or vehicle functions demand tailor-made products. Combinations of these products can be modified, re-sized, reconfigured, or added to systems at any time.

Access specifications, certifications, check availability and order parts below

Catalog #IndicatingLead FreeStockSamplesCompare
03540537ZNoYesCheckOrder
03540538ZNoYesCheckOrder
03540539ZNoYesCheckOrder
03540509Z
Obsolete: 2018 -01-01
No
03540510Z
Obsolete: 2018 -01-01
No
03540512Z
Obsolete: 2005 -04-26
No
03540513Z
Obsolete: 2018 -01-01
No
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
03540537Z ACS STUD MODULE ASSY TYPE 1 M6 THR RoHS No 08/03/2012 PbFree No 08/03/2012
03540538Z CS STUD MOD ASSY TYPE 2 M6 THRD RoHS No 08/03/2012 PbFree No 08/03/2012
03540539Z ACS POWER TAP M8 THREAD RoHS No 08/03/2012 PbFree No 08/03/2012
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.