521 Series - PC Mount Miniature Fuse Clip for 5x20mm Fuses

Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Compatible with fuses 5mm in diameter

Access specifications, certifications, check availability and order parts below

Catalog #Amps (A)Fuse TypeIndicatingVoltage Rating MaxCurrent Rating (Max)MountingPartner ECAD ModelsStockSamples
521000010096.3CylindricalNo2506.3PCB Mount52100001009CheckOrder
Catalog # Certificates
Sorting icon
52100001009 VDEicon
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
52100001009 ACS 5MM FUSE CLIP 90° PIN SHIFT RoHS No 12/19/2010 PbFree No 12/19/2010 CoC_RoHS10_52100001009 REACH209_Declaration_52100001009
Does not Contain IPC_52100001009
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.