656 Series - 656 Series PC Mount Miniature Fuse Block for 5x20mm Fuses.

Fuse Holder 656 Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Fuseholder Covers:
659
660

Access specifications, certifications, check availability and order parts below

Catalog #Amps (A)Fuse TypeIndicatingVoltage Rating MaxCurrent Rating (Max)MountingPartner ECAD ModelsStockSamplesCompare
6560000100910CylindricalNo25010PCB Mount65600001009CheckOrder
6560000102910CylindricalNo25010PCB Mount65600001029Check
6560000140910CylindricalNo25010PCB Mount65600001409CheckOrder
6560020100920CylindricalNo50020PCB Mount65600201009CheckOrder
6560030100930CylindricalNo50030PCB Mount65600301009CheckOrder
6561630160010Cylindrical250PCB Mount65616301600CheckOrder
Catalog # Certificates
Sorting icon
65600001009 VDERiconuriconcURiconCSAicon
65600001409 VDERiconuriconcURiconCSAicon

pdficon 656_659_660 Data Sheet

FushHolders Datasheet to Holder 656

Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
65600001009 ACS 5X20MM FUSE BLOCK P=22.5 RoHS No 01/01/2006 PbFree No 01/01/2006 CoC_RoHS10_65600001009 No
07/06/2012
IPC_65600001009
65600001029 ACS BLOCK HLDR FOR 5X20 PINS 22.5MM RoHS No 01/01/2006 PbFree No 01/01/2006 No
07/06/2012
65600001409 ACS 5X20MM FUSE BLOCK P=25 RoHS No 01/01/2006 PbFree No 01/01/2006 CoC_RoHS10_65600001409 REACH209_Declaration_65600001409 No
Does not Contain IPC_65600001409
65616301600 ACS HOLDERSYSTEM 656/181 6.3A Pin=22.5mm RoHS No 01/01/2006 PbFree No 01/01/2006 No
07/06/2012
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.