LPHV Series - 1000 V dc POWR-SAFE 10x38mm Dead Front Fuse Holder Series - Littelfuse LPHV Dead Front Fuse Holders Offer Maximum Safety Protection

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The LPHV Series dead front fuse holders are a touch-safe design providing protection to personnel when installing and removing fuses. They are intended to house midget-sized 1000 V fuses. These fuse holders are not designed for load break, but they are ideal for isolating photovoltaic module strings for maintenance and meet UL requirements for 1000 V solar fuse protection. The compact fuse holder mounts quickly onto a 35 mm DIN rail, decreasing panel layout and assembly time. They are available in 1-, 2-, 3-, and 4-pole configurations, or they can be connected together with a Littelfuse multi-pole assembly kit (sold separately). The LPHV series has been self-certified to stringent Littelfuse standards for applications upward of 1000 V dc. These fuse holders meet IEC 60269-2, -4, and -6 performance requirements.

Features

  • Touch-safe design
  • 35 mm DIN rail mountable
  • Compact design
  • Easy removal

Access specifications, certifications, check availability and order parts below

Catalog #Fuse TypeIndicatingStockSamplesCompare
LPHV001MidgetNoCheckOrder
LPHV002MidgetNoCheckOrder
LPHV003MidgetNoCheckOrder
LPHV004MidgetNoCheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
LPHV0001Z 1000VDC 10X38 FHLDR 1-POLE RoHS No 03/23/2009 PbFree No CoC_RoHS10_LPHV0001Z No
LPHV0002Z 1000VDC 10X38 FHLDR 2-POLE RoHS No 03/23/2009 PbFree No CoC_RoHS10_LPHV0002Z REACH_SVHC Declaration_LPHV0002Z
Does not Contain
LPHV0003Z 1000VDC 10X38 FHLDR 3-POLE RoHS No 03/23/2009 PbFree No No
LPHV0004Z 1000VDC 10X38 FHLDR 4-POLE RoHS No 03/23/2009 PbFree No No
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

  • Showing 2 items