L600PC Series - Class CD Fuse Block Cover

Series: L600PC
Obsolete: 2011 -01-01
Questions? Contact Littelfuse Support
L600PC
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

OBSOLETE 01/01/2011

Littelfuse fuse block covers protect personnel from accidentally contacting energized contacts. Covers are available for Class H, R, J and CD type fuses up to 100 amps.

Features/Benefits:
  • Meets “Dead Front” requirements and IEC Type IP20 Protection for most applications
  • Easily gangable with optional “gang-slide” adapters
  • Added safety to personnel
  • Unique design allows Littelfuse Indicator fuses to be seen through covers
  • Ventilated to avoid fuse derating
  • Covers are reusable
  • Covers fit most competitor blocks
  • Designed to meet IEC Type IP20 Protection

Access specifications, certifications, check availability and order parts below

Catalog #StockSamples
L60060C-PCCheckOrder
To request product environmental information, please complete the Product Environmental Information Request Form.