82300000005 - 823 Series

Series: 823
Questions? Contact Littelfuse Support
Fuse Block 649 Hi_Res
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Fuseholder Caps:
835
837
Property (Mouseover for details) Value
Ampere Rating (A) 16
Fuse Type Cylindrical
Indicating No
VAC (V) 250
VDC (V) 250
Partner ECAD Models 82300000005
Voltage Rating (Max) 250
Mount Method Panel Mount
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
82300000005 ACS HOLDER 823 250V RoHS No 01/01/2006 PbFree No 01/01/2006 CoC_RoHS10_82300000005 REACH219_Declaration_82300000005 Yes
Does not Contain
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.