The Sealed ZCASE® Fuse Holder Series is a versatile and rugged electrical distribution solution designed to provide medium- and high-amp circuit protection and terminal connections for up to 6 ZCASE® fuses. This series is characterized by its sealed design, ensuring protection against environmental conditions, and its ease of installation with secure latching mechanisms. It offers reliable performance in demanding applications within chassis or engine compartment environments.
Features and Benefits
- Sealed Design: The Sealed ZCASE® Fuse Holder features a robust sealing system with cover seals, individual cable seals, and blind caps on I/O cables, achieving IP67 and IP69K ratings. This ensures protection against water, dust, and environmental factors, making it suitable for challenging conditions.
- Easy Installation: The device can be easily mounted using the included mounting hardware.
- AssureLatch™ Latching Mechanism: The finger release AssureLatch™ ensures secure closure of the cover with minimal effort, providing additional safety and convenience.
- Wide Compatibility: The Sealed ZCASE® Fuse Holder accommodates various cable sizes, from 10 mm2 to 120 mm2, and features slim cable terminals with a maximum outline of 20 mm.
- High Current Handling: With a maximum current rating of 400A and a voltage range of 32V, this series is capable of handling demanding electrical loads.
- Durable Materials: Components like the housing, cover, bus bar, and nuts are made from durable materials such as PA66 GF 15, copper, steel, and stainless steel, ensuring long-lasting performance.
- Compliance: The series meets various environmental and safety standards, including ISO 16750, ISO 20653, and UL 94 V-0.
Applications
- Automotive and road vehicle electrical systems
- Industrial machinery and equipment
- Marine and off-road vehicles
- Agricultural machinery
- Heavy-duty equipment