MIDI® 498-IL Series - 58 V In-Line Fuse Holder

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The MIDI® 498-IL Series 58 V In-Line Fuse Holder can be installed directly in line with the cables to provide high-amperage main or branch circuit protection in harsh or hazardous environments. Because there's no need to mount the fuse holder, it saves both time and space.

With a curved cover that helps prevent tube splitting, the MIDI® 498-IL Series fuse holder is specifically designed for use with heat shrink tubing (sold separately) in applications that need added splash protection.

This high-amp automotive fuse holder features a UL 94 V-0 rated glass-filled nylon base and cover and accepts M5 MIDI® bolt-down fuses rated up to 200 amps.

Features and Benefits

  • Compatible with M5 MIDI® bolt-down fuses rated up to 200 amps (sold separately)
  • Installs directly in line with cables, which eliminates the need to mount the fuse holder
  • Curved cover helps prevent tube splitting when using heat shrink tubing (sold separately) to achieve added splash resistance
  • Zinc-plated steel M5 bolts and M5 nylock nuts offer long-term corrosion resistance
  • Available as a complete fuse holder assembly and as component parts to meet various installation requirements

Applications

  • High-Amp Circuit Protection
  • Automotive Circuit Protection

Access specifications, certifications, check availability and order parts below

Catalog #Fuse TypeVoltage Rating MaxCurrent Rating (Max)StockSamplesCompare
04980921GXM5MIDI58200CheckOrder
498921-3CheckOrder
498921-1CheckOrder
498921-2CheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
04980921GXM5 Holder Midi, M5 Nut w/ Insert and Cover RoHS No 07/11/2012 PbFree No 07/11/2012 CoC_RoHS10_04980921GXM5 REACH219_Declaration_04980921GXM5 No
07/11/2012
Does not Contain
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.