Greycon Sockets and Plugs Series - Greycon 7-Pole Sockets & Plugs for Charging Systems

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Greycon series electrical connections are intended for use with separable truck-trailer combinations in order to connect an additional battery pack of the trailer with the generator of the truck using an electronically monitored charging system.

Additional battery packs in trailers are used with tailgate lifts, electrical forklifts or other technical equipment with high current consumption.

  • Standards: Conforms to ISO 25981-2, recommendations and standards
  • Nickel-plated brass contacts with stainless steel springs
  • Spring-loaded flip lid cover for socket ensures a watertight seal when the cover is closed
  • Impact and chemical resistant plastic cover and lid provide extended life in harsh environments
  • Protected against close-range high pressure, high temperature spray downs and dust

Access specifications, certifications, check availability and order parts below

Catalog #HousingCircuitryInput TerminalsStockSamplesCompare
00588000Plastic7Nickel-Plated BrassCheckOrder
00595900Plastic7Nickel-Plated BrassCheckOrder
To request product environmental information, please complete the Product Environmental Information Request Form.

pdficon 7P Greycon Sockets and Plugs Datasheet

7P Greycon Sockets and Plugs Datasheet

pdficon 2D Print Guide

2D Print Guide


  • Showing 1 items