00560900 - 24-12V Power Converters Series

Series: 24-12V Power Converters Series
Obsolete: 2020 -01-17 Availability: Obsolete

Obsolete

Questions? Contact Littelfuse Support
External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Converter to supply a 12V trailer from a 24V vehicle system as short adapter with a 7 contact connector and a 13 contact socket.

ATTENTION: for bulbs and LEDs only!

  • Simple plug and play between the connections
  • Fulfills the law requirement for fail-safe by 100% separated lines
  • Compatible with lamp control circuits
  • Correct function of ABS-info-module is guaranteed
  • Internal short circuit and overload protection on each line
  • Power reserves in case of additional lamps at the trailer
  • European approval e1 023023
Property (Mouseover for details) Value
Voltage Rating (Max) 24
Housing Plastic
Circuitry 7 – 13
Input Terminals Nickel-Plated Brass
To request product environmental information, please complete the Product Environmental Information Request Form.