00200000 - ABS and EBS Cables Series

Series: ABS and EBS Cables Series
Obsolete: 2020 -01-17 Availability: Obsolete

Obsolete

Questions? Contact Littelfuse Support
External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

ABS/EBS cables resist UV-ray and low temperatures, as well as being resistant to oil, weathering and chemicals thanks to the PUR sheathing. In addition they provide for higher resistance against wear, abrasion, microbiotic attack and hydrolysis. The cables have been produced in accordance with the latest international standards ISO 4141 and ISO 6722.

  • Standards: Conforms to ISO 4141 & ISO 6722 recommendations and standards
  • Wire insulation and inner sheath: PVC
  • Sheath: PUR
  • Min/Max temperatures: -40°C / +85°C
Property (Mouseover for details) Value
Housing Polyurethane
Circuitry 5
Input Terminals 2x4+3x1.5 mmq
To request product environmental information, please complete the Product Environmental Information Request Form.