00555400 - 7-Pole - 15-Pole Adapters Series

Series: 7-Pole - 15-Pole Adapters Series
Obsolete: 2019 -09-26 Availability: Obsolete

Obsolete

Questions? Contact Littelfuse Support
External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Various types of adaptors available to connect 7-pole Normal (ISO 1185) and Supplementary (ISO 3731) system to the newest 15-pole system (ISO 12098) and vice versa.

  • Standard style
  • 15-pole plug to two sockets - 7-pole 24V Normal and Supplementary
Property (Mouseover for details) Value
Voltage Rating (Max) 24
Housing Metal
Circuitry 15 – 7
Input Terminals Nickel-Plated Brass

pdficon 15 pole adapters 24V Datasheet

15 pole adapters 24V Datasheet

pdficon 2D Print Guide

2D Print Guide

pdficon 7P and 13P Adapters Datasheet

7P and 13P Adapters Datasheet

To request product environmental information, please complete the Product Environmental Information Request Form.