00511160 - 13-Pole 12V Plugs Series

External overview image
Roll Over to Zoom
       
       
       
     
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Provides a single connector for all the connections required in the older 7-pole 12V system type N and S. The plug connects to the socket with a bayonet twist system to avoid accidental disconnection.

The plugs are available both in the traditional version and in a new patented version, allowing faster assembly yet complying to the requirements of the norm. The new version has been equipped with a tool for fitting the insert which can also be used as a parking protection. Connectors are used for electrical connections between a vehicle and a trailer or caravan with 12V electrical system.

  • Standards: Conforms to ISO 11446
  • Greater mechanical resistance
  • More reliable and safe electrical connection
  • The screw and crimp contacts version
  • Nickel-plated brass contacts
Property (Mouseover for details) Value
Voltage Rating (Max) 12
Housing Plastic
Circuitry 13
Input Terminals 7x1.5 mmq+5x2.5 mmq Nickel-Plated Brass Screw
Output Terminals 8±1 mm
To request product environmental information, please complete the Product Environmental Information Request Form.