24023 - Intermittent-Duty SPST Series

External overview image
Roll Over to Zoom
       
       
   
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Our Intermittent-Duty SPST Series Solenoid Relays are available in a wide variety of configurations to meet various remote-switching and starting applications in heavy-duty trucks, buses, marine vehicles, and more. This solenoid relay model (24023) features a 12 V dc insulated coil with a coil impedance of 3.8 ohms.

The four-stud, normally open solenoid has a natural molded phenolic case and plated steel parts.

Features and Benefits

  • 12 V dc insulated coil with a coil impedance of 3.8 ohms
  • Because the coil is grounded through the bracket of the solenoid, the solenoid must be mounted on a clean metal surface free of contamination
  • Four-stud solenoid with a natural molded phenolic case and plated steel parts
  • Flat bracket style
  • Included hardware is assembled
Property (Mouseover for details) Value
Current Rating (Continuous) in Amps 750
Circuitry SPST
Contact Material Copper
Housing Phenolic
To request product environmental information, please complete the Product Environmental Information Request Form.