Forward Reverse Relay Modules Series - 14 V Max 50 A Motor Reversing Relay Module with Dynamic Braking

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Ideal for use as a lift or tarp motor relay, the Forward Reverse Relay Module can also be used on hoists, hatches, winches, snowplows, intake/exhaust fans, vehicle outriggers, and other reversing applications.

The motor reversing relay module reverses the direction of the motor when the appropriate control circuit is energized with a signal from a control switch. Dynamic braking stops the motor when the switch returns to the "off" position.

Thanks to its thermoplastic housing with Hencol sealant, the reversing relay module carries an IP67/IP68 rating, enabling use in harsh automotive and machine environments.

Features and Benefits

  • 50 A continuous current rating and 150 A current inrush rating
  • 12 V dc coil rating and 14 V dc max voltage rating
  • Dynamic brake capability stops the motor when the switch returns to the "off" position
  • Sealed design is rated to IP67/IP68 for protection in harsh environments
  • Single-pole, double-throw (SPDT) circuitry
  • Monostable with common ground
  • Heavy-duty silver contacts for a long cycle life

Applications

  • Tarps
  • Lifts
  • Snowplows
  • Winches
  • Hoists

Access specifications, certifications, check availability and order parts below

Catalog #Current Rating (Continuous) in AmpsContact MaterialHousingStockSamplesCompare
24452Heavy Duty SilverPlasticCheckOrder
24452-BX50Heavy Duty SilverPlasticCheckOrder
97297Plastic
To request product environmental information, please complete the Product Environmental Information Request Form.