DCNHR20PF24-01 - DCNHR Series

Series: DCNHR
Questions? Contact Littelfuse Support
External overview image
Roll Over to Zoom
     
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The DCNHR Series 900V Max High-Voltage DC Contactor Relay is normally open with a low-power coil in a corrosion-resistant housing for use in harsh vehicle environments. The contactor's permanent magnet helps to achieve a high-voltage DC cutoff.

This DCNHR Series contactor relay (DCNHR20PF24-01) is for 20A contact switching and features polarized main contacts and a 24V coil. In addition, this model features contact terminals with an internal thread.

Features and Benefits

  • Designed for 20A contact switching
  • Polarized main contacts
  • 24V coil rating
Property (Mouseover for details) Value
Current Rating (Continuous) in Amps 20
Voltage Rating (Max) 900
Circuitry SPST NO
Normal Position Normally Open
Ingress Protection IP67
Contact Material Copper Alloy
Hardware M4 Stainless Steel Bolts
Housing Grey Glass-Filled Plastic
Mounting Method BOTTOM MOUNT
Recommended Torque 1.8~2.3N.m

pdficon DCNHR40PF2 2D Print

DCNHR40PF2 2D Print

pdf icon 3D Model - DCNHR

pdficon DCNHR Series Datasheet

DCNHR Series Datasheet

pdficon DC Contactor Relays White Paper

DC Contactor Relays White Paper

pdficon DC Contactor Selection Guide

DC Contactor Selection Guide

pdficon Contactor Application Note for High Voltage Electric Vehicles

Contactor Application Note for High Voltage Electric Vehicles

pdficon Littelfuse-Commercial Vehicle Catalog

Littelfuse-Commercial Vehicle Catalog

pdficon DC Contactor Polarized-v-NonPolarized Technical Bulletin

DC Contactor Polarized-v-NonPolarized Technical Bulletin

pdficon Relays and Solenoids Selection Guide

Relays and Solenoids Selection Guide

To request product environmental information, please complete the Product Environmental Information Request Form.