24200-BX - Latching Solenoid Series

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The Continuous-Duty SPST Series 36 V 110 A Latching Solenoid Relay (24200-BX) is designed with a plated steel housing, latched single-pole, single-throw (SPST) circuitry, and a 12 V coil.

This individually boxed insulated solenoid features studs that are electrically isolated from the housing. The heavy-duty, durable contacts and the high contact force developed by the solenoid allow this relay to handle high current loads.

A momentary SPST normally off switch (not included) or the equivalent should be used to actuate this latching solenoid relay.

Features and Benefits

  • 110 A continuous current rating
  • 12 V coil and a coil impedance of 3.1 ohms
  • Four-stud solenoid relay
  • Latching SPST circuitry
  • Flat bracket
  • Includes hex nuts and lock washers
  • Individually boxed
Property (Mouseover for details) Value
Current Rating (Continuous) in Amps 110
Voltage Rating (Max) 12
Circuitry SPST
Contact Material Copper
Housing Plated Steel
To request product environmental information, please complete the Product Environmental Information Request Form.