880159 - HD Series

Series: HD
Questions? Contact Littelfuse Support
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The HD Series 16 V 300 A Heavy-Duty High-Current Electronically Controlled Magnetically Latching Bistable Relay (880159) is a remotely operated bistable relay disconnect designed for high-current circuits and applications that demand high performance, such as large inverter loads and high ambient temperature situations. Sealed to an IP67/IP69K rating, this heavy-duty automotive relay is built to withstand dust, water, and harsh weather, as well as environments with high shock and vibration.

The HD series bistable relay provides significant cost and weight benefits by eliminating the need to route heavy copper cables to more conveniently located mechanical-only disconnects. Cables can instead be routed directly to loads with the HD series relay positioned close to the battery or in line with the desired cable routing. The electronically controlled relay allows a single low-current signal to control the bistable relay. When the control line goes high (B+), the microprocessor in the relay turns on the bistable coil. When the line goes low, it turns the relay off. This feature allows a controller to turn the bistable battery disconnect on and off with a single input.

Features and Benefits

  • Rated for 16 VDC maximum voltage and up to 300 A continuous current
  • 12 VDC electronically controlled magnetically latched bistable coil
To request product environmental information, please complete the Product Environmental Information Request Form.