875-584 - HWB6 Series

Series: HWB6
Questions? Contact Littelfuse Support
External overview image
Roll Over to Zoom
       
       
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Install an MCASE™ fuse (sold separately) in an HWB6, HWB12, HWB18, HWB60, or HWB60-AL power distribution box with the help of this MCASE™ Terminal Adapter (875-584). The adapter carries a maximum continuous current rating of 30 A.

Features and Benefits

  • Allows an MCASE™ fuse (sold separately) to be installed in power distribution boxes that accept MINI® components, such as the HWB6, HWB12, and HWB18 series hard-wired power distribution modules
  • Also compatible with HWB60 and HWB60-AL series power distribution boxes
  • Maximum continuous current rating of 30 A
To request product environmental information, please complete the Product Environmental Information Request Form.