ZCASE® FHZ Series - 80 V 400 A Bolt-Down Fuse Box Power Distribution Modules

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

ZCASE® FHZ Series bolt-down power distribution modules are configurable five-stud and seven-stud fuse holders designed for primary high-current power distribution. They use a power input terminal, which is usually paired with a ZCASE® shunt for the input. With common bussed power, configurable studs (M6, M8, or M10), and appropriate ZCASE® fuses (sold separately, unless indicated), a wide variety of automotive power distribution module (PDM) configurations are possible. In addition, dust covers keep dust out of the backside of the fuse box, while a cover protects the fuses from debris.

Features and Benefits

  • Flexible bussing options and configurable stud sizes improve assembly poka-yoke
  • MIDI range ZCASE® fuses (40 A to 200 A) and MEGA range ZCASE® fuses (80 A to 600 A) can be used in any location
  • Stainless steel nuts can be applied with high-speed nut runners
  • Corrosion-resistant coatings

Applications

  • Construction Equipment
  • Agricultural Equipment
  • Body Builders
  • Heavy-Duty Trucks
  • Medium-Duty Trucks

Access specifications, certifications, check availability and order parts below

Catalog #Mounting MethodFuse TypeCurrent Rating (Max)Current Rating (Continuous) in AmpsVoltage Rating MaxWire sizeTemperature Maximum CelsiusTemperature Minimum CelsiusRecommended TorqueInput TerminalsOutput TerminalsStockSamplesCompare
0FHZ0001ZBolt-DownZCASE60040080105 sqmm OR AWG 4/0105-40M8 Fuse Stud: 12-15 NmM8 StudM8 StudCheckOrder
0FHZ0002ZBolt-DownZCASE60040080105 sqmm OR AWG 4/0105-40M8 Fuse Stud: 12-15 NmM10 StudM8 StudCheckOrder
0FHZ0003ZBolt-DownZCASE60040080105 sqmm OR AWG 4/0105-40M8 Fuse Stud: 12-15 NmConfigurable with M6M8 or M10 StudCheckOrder
0FHZ0005ZBolt-DownZCASE60040080105 sqmm OR AWG 4/0105-40M8 Fuse Stud: 12-15 NmM8 StudM8 StudCheckOrder
0FHZ0006ZBolt-DownZCASE60040080105 sqmm OR AWG 4/0105-40M8 Fuse Stud: 12-15 NmM8 StudM8 StudCheckOrder
0FHZ0007ZBolt-DownZCASE60040080105 sqmm OR AWG 4/0105-40M8 Fuse Stud: 12-15 NmM8 StudM8 StudCheckOrder
0FHZ0008ZBolt-DownZCASE60040080105 mm² or AWG 4/0105-40M8 Fuse Stud: 12-15 NmConfigurable with M6M8 or M10 StudCheckOrder
0FHZ0009ZBolt-DownZCASE60040080105 sqmm OR AWG 4/0105-40M8 Fuse Stud: 12-15 NmM8 StudM8 StudCheckOrder
0FHZ1002ZBolt-DownZCASE60040080105 sqmm OR AWG 4/0105-4012-15 Nm400ACheckOrder
882-869-2
882-869-3
882-869-4
882-869-5
882-869-6
882-869-7
908-066
908-067
908-068
FHZ1008ZBolt-DownZCASE40040080105 mm² or AWG 4/0105-4012-15 Nm400CheckOrder
To request product environmental information, please complete the Product Environmental Information Request Form.