XT Series - 32V 350A ATO® & MIDI® Fuse Power Distribution Module

Series: XT
Questions? Contact Littelfuse Support
External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The XT Series 32V 350A ATO® & MIDI® Fuse Power Distribution Module allows you to protect multiple low-amperage and high-amperage circuits within a single, compact fuse box. The multi-fuse holder design is ideal for protecting a combination of circuits, including vehicle control modules, inverters, auxiliary circuits, clock memory, alarms, tachograph, and Qualcomm modules.

Designed to IP59K standards, the sealed automotive power distribution block withstands harsh conditions, high-pressure and high-temperature washing, and ingress of road splash. Plus, the multi-fuse block is ignition protected to SAE J1171 and ISO 8846 for installation in a battery box or on vehicles carrying hazardous loads.

The XT Series ATO® & MIDI® fuse block is available with or without pre-installed fuses.

Features and Benefits

  • Multi-fuse block protects up to 3 high-amperage and 4 low-amperage circuits with 30-200A MIDI® fuses and 1-40A ATO® fuses
  • Compact design is sealed to IP59K standards to withstand high-pressure, high-temperature washing and ingress of road splash
  • Ignition protected to SAE J1171 and ISO 8846 for installation in a battery box or on vehicles carrying hazardous loads
  • Eliminates significant factory or field interconnections
  • Tin-plated copper studs provide maximum conductivity and significantly lower contact resistance
  • Stainless steel hardware for corrosion resistance
  • Available with pre-installed fuses to meet customer needs and reduce installation time

Applications

  • Upfitters & Aftermarket Circuit Additions
  • Mining
  • Material Handling
  • Construction Equipment
  • Emergency Vehicles

Access specifications, certifications, check availability and order parts below

Catalog #Fuse TypeInput TerminalsOutput TerminalsCurrent Rating (Continuous) in AmpsVoltage Rating MaxIngress ProtectionDimensionsTemperature Maximum CelsiusTemperature Minimum CelsiusAgency Approval - ShockAgency Approval - VibrationAgency Approval - HumidityMounting MethodHousingRecommended TorqueStockSamplesCompare
880073MIDI
ATO
M8M835032ISO 8846, SAE J1170, IP59K146
5.751 H x 1.675 W x 3.9375 L in. (146 mm)
100-4050 G8 G0-95% RHBolt DownBlack Thermoplastic3 NmCheckOrder
880073100MIDI
ATO
M8M835032ISO 8846, SAE J1170, IP59K100-40Black ThermoplasticCheckOrder

3D Model - XT

pdficon XT Datasheet

XT Datasheet

pdficon Power Distribution Modules Brochure

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon 2D Print Guide

2D Print Guide

pdficon Littelfuse-Commercial Vehicle Catalog

Littelfuse-Commercial Vehicle Catalog

To request product environmental information, please complete the Product Environmental Information Request Form.