FLEC™ Series - Flexible Electrical Center Configurable Power Distribution Module

FLEC Cover Flip 003
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Designed for primary power distribution, the FLEC™ Series Flexible Electrical Center Configurable Power Distribution Module (PDM) accommodates circuit protection components in a compact, sealed footprint.

The FLEC™ configurable PDM can be engineered to your application to create a plug-and-play system. Its internal printed circuit board (PCB) accepts active and passive devices and allows for custom circuit configurations. The highly reliable PCB technologies used in the FLEC™ PDM reduce the risk of wiring faults.

The FLEC™ configurable PDM mates to an industry standard connection system to provide a robust solution for heavy-duty commercial vehicle and equipment environments. The use of connectorized interfaces, rather than hard-wired technologies, reduces factory assembly efforts.

In addition, the FLEC™ sealed PDM carries an IP67 rating, which allows it to be mounted in locations susceptible to moisture and dirt without any adverse effects.

Features and Benefits

  • High component density maximizes available space and limits the number of additional units required
  • Flexible PDM can be configured to accept a variety of fuses, circuit breakers, and relays, including MINI®, ATO®, MAXI®, JCASE®, MCASE®, and ISO components
  • Thermoplastic base and cover with a UL 94 V-0 flammability rating for mounting in harsh vehicle environments
  • Sealed PDM design with an IP67 rating ensures protection against dust, water, and contaminants
  • Input stud caps prevent accidental short circuits while performing maintenance to and around the power distribution box
  • Internal PCB allows for custom circuit configurations, including designs requiring electronics such as those used in CAN J1939 and LIN systems
  • Vented base ensures pressure equalization

Applications

  • Primary Power Distribution
  • Heavy-Duty Trucks
  • Construction Vehicles
  • Agricultural Equipment
  • Emergency Vehicles

Access specifications, certifications, check availability and order parts below

Catalog #Fuse TypeInput TerminalsOutput TerminalsCurrent Rating (Continuous per Circuit) in AmpsCurrent Rating (Continuous) in AmpsIngress ProtectionNumber of CavitiesDimensionsAgency Approval - ShockAgency Approval - VibrationMounting MethodStockSamplesCompare
882-8410.375 H x 0.7051 W x 2.05 L in.
923-025-0031.0335 H x 1.275 W x 5.75 L in.
FLEC0016Z-1CVR
FLEC3000Z-0MINI(3) M8 Studs(1) 8-way sealed Delphi 280 series – (1) 14-way sealed Delphi 280 series – (1) 16-way sealed Delphi 280 series – (1) 10-way sealed Delphi 150 series – (1) 12-way sealed Delphi 150 series – (1) 16-way sealed Delphi 150 series30A300IP6728 MINI Style Fuses – 18 ISO Style Relays7 mmISO 16750-3 SECTION 4.2.2ISO 16750-3 TEST II 32 HOURSBolt DownCheckOrder
FLEC3000Z-0UMINI(3) M8 Studs(1) 8-way sealed Delphi 280 series – (1) 14-way sealed Delphi 280 series – (1) 16-way sealed Delphi 280 series – (1) 10-way sealed Delphi 150 series – (1) 12-way sealed Delphi 150 series – (1) 16-way sealed Delphi 150 series30A300IP6728 MINI Style Fuses – 18 ISO Style Relays3.3025 H x 7.75 W x 7.125 L in. (7 mm)ISO 16750-3 SECTION 4.2.2ISO 16750-3 TEST II 32 HOURSBolt DownCheckOrder
To request product environmental information, please complete the Product Environmental Information Request Form.