EPC Series - Configurable Internally Bussed Sealed Power Distribution Module

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The EPC Internally Bussed Sealed Power Distribution Module (PDM) is a configurable, connectorized automotive power distribution box for main electrical system power distribution and protection in commercial vehicles.

This power distribution module has a dense concentration of high-power circuits and accepts plug-in devices, including automotive fuses, circuit breakers, diodes, and relays to protect and control complex electrical systems.

An internally mounted Printed Circuit Board (PCB) allows bussed connections to a large number of devices.

The EPC power distribution module can be built specifically to your design requirements as a special order product. Please talk to your local representative for additional details.

Features and Benefits

  • Configurable PDM accommodates plug-in devices, such as fuses, circuit breakers, diodes, and ISO 280 relays (sold separately)
  • IP67/IP69K-rated sealed enclosure protects internal circuitry from harsh environmental conditions, including shock, vibration, dust, and water
  • Electrical connectors support surface mount applications
  • Two separate power input buses
  • Tether connects the cover to the base to prevent misplacement
  • Lid features five spare fuse locations

Applications

  • Heavy Trucks
  • Construction
  • Agriculture
  • Emergency Vehicles
  • Material Handling

Access specifications, certifications, check availability and order parts below

Catalog #Fuse TypeCurrent Rating (Continuous per Circuit) in AmpsCurrent Rating (Continuous) in AmpsIngress ProtectionNumber of CavitiesDimensionsTemperature Maximum CelsiusTemperature Minimum CelsiusMounting MethodStockSamplesCompare
LFLX0006Z-01MINI
Relays
30A160IP67, IP69K272.73 H x 6.125 W x 7.125 L in. (179 mm)85-40Bolt DownCheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
LFLX0006Z-01 MARKET EPC, HDSCS RoHS No 12/03/2018 PbFree No 12/03/2018 CoC_RoHS10_LFLX0006Z-01 REACH191_Declaration_LFLX0006Z-01 Yes
12/03/2018
Does not Contain
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.