WPB-A/WPC-A Series - Two-terminal surface mount resistors

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Littelfuse WPB-A/WPC-A Series is low Ohm current sense resistor, designed with long stability, durability, excels at heat dissipation. It is a metal plate construction with low profile.

Features:

  • Power rating up to 3 W
  • Tolerance down to ±0.5%
  • AEC-Q200 qualified

Benefits:

  • Small size
  • High voltage

Applications:

  • Power management
  • Low ESL
  • Automotive

Access specifications, certifications, check availability and order parts below

Catalog #Size InchSize mmResistance Ro (mΩ)Resistance Rt (%)Power Rating (W)TCR (ppm / °C)Partner ECAD ModelsStockSamplesCompare
WPB2512QLR002F-A251264322±1.0%2±50WPB2512QLR002F-ACheckOrder
WPB2512QLR003F-A251264323±1.0%2±50WPB2512QLR003F-ACheckOrder
WPB2512QLR004F-A251264324±1.0%2±50WPB2512QLR004F-ACheckOrder
WPB2512QLR005F-A251264325±1.0%2±50WPB2512QLR005F-ACheckOrder
WPB2512QLR006F-A251264326±1.0%2±50WPB2512QLR006F-ACheckOrder
WPB2512QLR007F-A251264327±1.0%2±50WPB2512QLR007F-ACheckOrder
WPB2512QLR008F-A251264328±1.0%2±50WPB2512QLR008F-ACheckOrder
WPB2512QLR009F-A251264329±1.0%2±50WPB2512QLR009F-ACheckOrder
WPB2512QLR010F-A2512643210±1.0%2±50WPB2512QLR010F-ACheckOrder
WPB2512RLR001F-A251264321±1.0%2±100WPB2512RLR001F-ACheckOrder
WPC2512QLR002F-A251264322±1.0%3±50WPC2512QLR002F-ACheckOrder
WPC2512QLR003F-A251264323±1.0%3±50WPC2512QLR003F-ACheckOrder
WPC2512QLR004F-A251264324±1.0%3±50WPC2512QLR004F-ACheckOrder
WPC2512QLR005F-A251264325±1.0%3±50WPC2512QLR005F-ACheckOrder
WPC2512QLR006F-A251264326±1.0%3±50WPC2512QLR006F-ACheckOrder
WPC2512QLR007F-A251264327±1.0%3±50WPC2512QLR007F-ACheckOrder
WPC2512QLR008F-A251264328±1.0%3±50WPC2512QLR008F-ACheckOrder
WPC2512QLR009F-A251264329±1.0%3±50WPC2512QLR009F-ACheckOrder
WPC2512QLR010F-A2512643210±1.0%3±50WPC2512QLR010F-ACheckOrder
WPC2512RLR001F-A251264321±1.0%3±100WPC2512RLR001F-ACheckOrder
To request product environmental information, please complete the Product Environmental Information Request Form.