Order a Sample


You Searched for: X3 Class

Click the “Add to Cart” button for the part number you would like to order samples of from the list below. Once you click the button, you will be redirected to the next step in the ordering process.


Add to Cart Sample Item Description
Add to
Cart
IXFP38N30X3M DiscMSFT NChUltrJnctX3Class TO-220AB/FP
Add to
Cart
IXFN400N15X3 DiscMSFT NChUltrJnctX3Clas SOT-227B(mini
Add to
Cart
IXFK220N20X3 DiscMSFT NChUltrJnctn X3Class TO-264(3)
Add to
Cart
IXFP72N30X3M DiscMSFT NChUltrJnctX3Class TO-220AB/FP
Add to
Cart
IXFA60N25X3 DiscMSFT NChUltrJnctn X3Class TO-263D2
Add to
Cart
IXFH78N60X3 Discrete MOSFET 78A 600V X3 TO247
Add to
Cart
IXFH72N30X3 DiscMSFT NChUltrJnctn X3Class TO-247AD
Add to
Cart
IXFH150N25X3 DiscMSFT NChUltrJnctn X3Class TO-247AD
Add to
Cart
IXFP80N25X3 DiscMSFT NChUltrJnctX3Class TO-220AB/FP
Add to
Cart
IXFH90N20X3 DiscMSFT NChUltrJnctn X3Class TO-247AD
Add to
Cart
IXFA38N30X3 DiscMSFT NChUltrJnctn X3Class TO-263D2
Add to
Cart
IXFP56N30X3M DiscMSFT NChUltrJnctX3Class TO-220AB/FP
Add to
Cart
IXFT180N20X3HV DiscMSFT NChUltrJnctn X3Class TO-268AA
Add to
Cart
IXFP38N30X3 DiscMSFT NChUltrJnctX3Class TO-220AB/FP
Add to
Cart
IXFH90N65X3 Discrete MOSFET 90A 650V X3 TO247
Add to
Cart
IXFP36N60X3 Discrete MOSFET 36A 600V X3 TO220
Add to
Cart
IXFX300N20X3 DiscMSFT NChUltrJnctn X3Class TO-247AD
Add to
Cart
IXFX210N30X3 DiscMSFT NChUltrJnctn X3Class TO-247AD
Add to
Cart
IXFT220N20X3HV DiscMSFT NChUltrJnctn X3Class TO-268AA
Add to
Cart
IXFY30N25X3 DiscMSFT NChUltrJnctn X3Class TO-252D
Add to
Cart
IXFK400N15X3 DiscMSFT NChUltrJnctn X3Class TO-264(3)
Add to
Cart
IXFH220N20X3 DiscMSFT NChUltrJnctn X3Class TO-247AD
Add to
Cart
IXFY26N30X3 DiscMSFT NChUltrJnctn X3Class TO-252D
Add to
Cart
IXFP44N25X3M DiscMSFT NChUltrJnctX3Class TO-220AB/FP
Add to
Cart
IXFQ90N20X3 DiscMSFT NChUltrJnctn X3Class TO-3P (3)
Add to
Cart
IXFK150N30X3 DiscMSFT NChUltrJnctn X3Class TO-264(3)
Add to
Cart
IXFQ140N20X3 DiscMSFT NChUltrJnctn X3Class TO-3P (3)
Add to
Cart
IXFH48N60X3 Discrete MOSFET 48A 600V X3 TO247
Add to
Cart
IXFQ72N30X3 DiscMSFT NChUltrJnctn X3Class TO-3P (3)
Add to
Cart
IXFA26N30X3 DiscMSFT NChUltrJnctn X3Class TO-263D2
Add to
Cart
IXFH98N60X3 Discrete MOSFET 98A 600V X3 TO247
Add to
Cart
IXFH180N20X3 DiscMSFT NChUltrJnctn X3Class TO-247AD
Add to
Cart
IXFX400N15X3 DiscMSFT NChUltrJnctn X3Class TO-247AD
Add to
Cart
IXFP26N30X3 DiscMSFT NChUltrJnctX3Class TO-220AB/FP
Add to
Cart
IXFN240N25X3 DiscMSFT NChUltrJnctX3Clas SOT-227B(mini
Add to
Cart
IXFQ72N20X3 DiscMSFT NChUltrJnctn X3Class TO-3P (3)
Add to
Cart
IXFK300N20X3 DiscMSFT NChUltrJnctn X3Class TO-264(3)
Add to
Cart
IXFH120N30X3 DiscMSFT NChUltrJnctn X3Class TO-247AD
Add to
Cart
IXFN170N25X3 DiscMSFT NChUltrJnctX3Clas SOT-227B(mini
Add to
Cart
IXFA30N25X3 DiscMSFT NChUltrJnctn X3Class TO-263D2
Add to
Cart
IXFH70N65X3 Discrete MOSFET 70A 650V X3 TO247
Add to
Cart
IXFH140N20X3 DiscMSFT NChUltrJnctn X3Class TO-247AD
Add to
Cart
IXFJ80N25X3 DiscMSFT NChUltrJnctn X3Class ISOPLUS247
Add to
Cart
IXFN210N30X3 DiscMSFT NChUltrJnctX3Clas SOT-227B(mini
Add to
Cart
IXFP36N20X3 DiscMSFT NChUltrJnctX3Class TO-220AB/FP
Add to
Cart
IXFQ120N25X3 DiscMSFT NChUltrJnctn X3Class TO-3P (3)
Add to
Cart
IXFH120N25X3 DiscMSFT NChUltrJnctn X3Class TO-247AD
Add to
Cart
IXFH36N60X3 Discrete MOSFET 36A 600V X3 TO247
Add to
Cart
IXFP90N20X3 DiscMSFT NChUltrJnctX3Class TO-220AB/FP
Add to
Cart
IXFH80N25X3 DiscMSFT NChUltrJnctn X3Class TO-247AD
Add to
Cart
IXFH46N65X3 Discrete MOSFET 46A 650V X3 TO247
Add to
Cart
IXFN300N20X3 DiscMSFT NChUltrJnctX3Clas SOT-227B(mini
Add to
Cart
IXFN220N20X3 DiscMSFT NChUltrJnctX3Clas SOT-227B(mini
Add to
Cart
IXFP44N25X3 DiscMSFT NChUltrJnctX3Class TO-220AB/FP
Add to
Cart
IXFA34N65X3 Discrete MOSFET 34A 650V X3 TO263
Add to
Cart
IXFH150N30X3 DiscMSFT NChUltrJnctn X3Class TO-247AD
Add to
Cart
IXFP72N20X3M DiscMSFT NChUltrJnctX3Class TO-220AB/FP
Add to
Cart
IXFP90N20X3M DiscMSFT NChUltrJnctX3Class TO-220AB/FP
Add to
Cart
IXFH130N15X3 DiscMSFT NChUltrJnctn X3Class TO-247AD
Add to
Cart
IXFA36N20X3 DiscMSFT NChUltrJnctn X3Class TO-263D2
Add to
Cart
IXFA80N25X3 DiscMSFT NChUltrJnctn X3Class TO-263D2
Add to
Cart
IXFA50N20X3 DiscMSFT NChUltrJnctn X3Class TO-263D2
Add to
Cart
IXFP60N25X3 DiscMSFT NChUltrJnctX3Class TO-220AB/FP
Add to
Cart
IXFQ60N25X3 DiscMSFT NChUltrJnctn X3Class TO-3P (3)
Add to
Cart
IXFP72N30X3 DiscMSFT NChUltrJnctX3Class TO-220AB/FP
Add to
Cart
IXFH100N30X3 DiscMSFT NChUltrJnctn X3Class TO-247AD
Add to
Cart
IXFT60N60X3HV Discrete MOSFET 60A 600V X3 TO268
Add to
Cart
IXFP50N20X3 DiscMSFT NChUltrJnctX3Class TO-220AB/FP
Add to
Cart
IXFA90N20X3 DiscMSFT NChUltrJnctn X3Class TO-263D2
Add to
Cart
IXFY36N20X3 DiscMSFT NChUltrJnctn X3Class TO-252D
Add to
Cart
IXFP34N65X3 Discrete MOSFET 34A 650V X3 TO220
Add to
Cart
IXFH54N65X3 Discrete MOSFET 54A 650V X3 TO247
Add to
Cart
IXFT170N25X3HV DiscMSFT NChUltrJnctn X3Class TO-268AA
Add to
Cart
IXFT100N30X3HV DiscMSFT NChUltrJnctn X3Class TO-268AA
Add to
Cart
IXFK240N25X3 DiscMSFT NChUltrJnctn X3Class TO-264(3)
Add to
Cart
IXFA56N30X3 DiscMSFT NChUltrJnctn X3Class TO-263D2
Add to
Cart
IXFA72N30X3 DiscMSFT NChUltrJnctn X3Class TO-263D2
Add to
Cart
IXFP30N25X3M DiscMSFT NChUltrJnctX3Class TO-220AB/FP
Add to
Cart
IXFP36N20X3M DiscMSFT NChUltrJnctX3Class TO-220AB/FP
Add to
Cart
IXFP60N25X3M DiscMSFT NChUltrJnctX3Class TO-220AB/FP
Add to
Cart
IXFH56N30X3 DiscMSFT NChUltrJnctn X3Class TO-247AD
Add to
Cart
IXFA44N25X3 DiscMSFT NChUltrJnctn X3Class TO-263D2
Add to
Cart
IXFT150N25X3HV DiscMSFT NChUltrJnctn X3Class TO-268AA
Add to
Cart
IXFQ170N15X3 DiscMSFT NChUltrJnctn X3Class TO-3P (3)
Add to
Cart
IXFT120N25X3HV DiscMSFT NChUltrJnctn X3Class TO-268AA
Add to
Cart
IXFP30N25X3 DiscMSFT NChUltrJnctX3Class TO-220AB/FP
Add to
Cart
IXFT120N30X3HV DiscMSFT NChUltrJnctn X3Class TO-268AA
Add to
Cart
IXFT150N30X3HV DiscMSFT NChUltrJnctn X3Class TO-268AA
Add to
Cart
IXFA36N60X3 Discrete MOSFET 36A 600V X3 TO263
Add to
Cart
IXFT140N20X3HV DiscMSFT NChUltrJnctn X3Class TO-268AA
Add to
Cart
IXFH34N65X3 Discrete MOSFET 34A 650V X3 TO247
Add to
Cart
IXFK170N25X3 DiscMSFT NChUltrJnctn X3Class TO-264(3)
Add to
Cart
IXFP72N20X3 DiscMSFT NChUltrJnctX3Class TO-220AB/FP
Add to
Cart
IXFH60N60X3 Discrete MOSFET 60A 600V X3 TO247
Add to
Cart
IXFP56N30X3 DiscMSFT NChUltrJnctX3Class TO-220AB/FP
Add to
Cart
IXFA72N20X3 DiscMSFT NChUltrJnctn X3Class TO-263D2
Add to
Cart
IXFH170N25X3 DiscMSFT NChUltrJnctn X3Class TO-247AD