Order a Sample


You Searched for: 1 Form A Normally Open SSR

Click the “Add to Cart” button for the part number you would like to order samples of from the list below. Once you click the button, you will be redirected to the next step in the ordering process.


Add to Cart Sample Item Description
Add to
Cart
LCA110L 1-FORM-A OPTICALLY CPLED MOSFET CUR LMT
Add to
Cart
LCA110LSTR 1-FORM-A OPTICALLY CPLED MOSFET CUR LMT
Add to
Cart
LCA110LS 1-FORM-A OPTICALLY CPLED MOSFET CUR LMT
Add to
Cart
LCA182S 1-FORM-A OPTICALLY CPLED MOSFET SMD
Add to
Cart
LCA182 1-FORM-A OPTICALLY CPLED MOSFET ISPL
Add to
Cart
LCA182STR 1-FORM-A OPTICALLY CPLED MOSFET REEL
Add to
Cart
CPC1983Y 600V AC/DC 1-FORM-A PSIP
Add to
Cart
LCA715STR 1-FORM-A OPTICALLY COUPLED MOSFET REEL
Add to
Cart
LCA715 1-FORM-A OPTICALLY COUPLED MOSFET ISPL
Add to
Cart
LCA715S 1-FORM-A OPTICALLY COUPLED MOSFET SMD
Add to
Cart
CPC1018NTR 1-FORM-A OPTOMOS 60V 0.8 OHMS 4L SOP TR
Add to
Cart
CPC1018N 1-FORM-A OPTOMOS 60V 0.8 OHMS 4L SOP
Add to
Cart
LCA701STR 1-FORM-A OPTOMOS 100V 0.3 OHMS REEL REEL
Add to
Cart
LCA701S 1-FORM-A OPTOMOS 100V 0.3 OHMS
Add to
Cart
LCA701 1-FORM-A OPTOMOS 100V 0.3 OHMS
Add to
Cart
PLA150S 1-FORM-A OPTICALLY COUPLED MOSFET
Add to
Cart
PLA150STR 1-FORM-A OPTICALLY COUPLED MOSFET REEL
Add to
Cart
PLA150 1-FORM-A OPTICALLY COUPLED MOSFET
Add to
Cart
PLA132 1-FORM-A MOSFET IN A 6 PIN
Add to
Cart
PLA132STR 1-FORM-A MOSFET IN A 6 PIN REEL REEL
Add to
Cart
PLA132S 1-FORM-A MOSFET IN A 6 PIN
Add to
Cart
LCA127S 1-FORM-A OPTICALLY CPLED MOSFET SMD
Add to
Cart
LCA127 1-FORM-A OPTICALLY CPLED MOSFET
Add to
Cart
LCA127STR 1-FORM-A OPTICALLY CPLED MOSFET REEL
Add to
Cart
CPC1225NTR 1-FORM-A OPTOMOS 400V 30 OHMS 4L SOP TR
Add to
Cart
CPC1225N 1-FORM-A OPTOMOS 400V 30 OHMS 4L SOP
Add to
Cart
CPC1008N 1-FORM-A OPTOMOS 100V 8 OHMS 4L SOP
Add to
Cart
CPC1008NTR 1-FORM-A OPTOMOS 100V 8 OHMS 4L SOP REEL
Add to
Cart
CPC1016NTR 1-FORM-A OPTOMOS 100V 16 OHMS 4L SOP TR
Add to
Cart
CPC1016N 1-FORM-A OPTOMOS 100V 16 OHMS 4L SOP
Add to
Cart
CPC1916Y 1-FORM-A OPTOMOS 100V 034 OHMS POWERSIP
Add to
Cart
PLA190STR 1-FORM-A OPTICALLY COUPLED MOSFET REEL
Add to
Cart
PLA190 1-FORM-A OPTICALLY COUPLED MOSFET ISPL
Add to
Cart
PLA190S 1-FORM-A OPTICALLY COUPLED MOSFET
Add to
Cart
LCA125 1-FORM-A OPTICALLY CPLED MSFET W LOW RON
Add to
Cart
LCA125STR 1-FORM-A OPTICALLY CPLED MSFET W LOW RON
Add to
Cart
LCA125S 1-FORM-A OPTICALLY CPLED MSFET W LOW RON
Add to
Cart
CPC1393GR 1-FORM-A OPTOMOS 600V 50 OHMS 4L SMD
Add to
Cart
CPC1393G 1-FORM-A OPTOMOS 600V 50 OHMS 4L DIP
Add to
Cart
CPC1393GV 1-FORM-A OPTOMOS 600V 50 OHMS DIP V-BEND
Add to
Cart
CPC1393GRTR 1-FORM-A OPTOMOS 600V 50 OHMS 4L SMD TR
Add to
Cart
XCA170 1-FORM-A OPTICALLY CPLED MSFET
Add to
Cart
XCA170STR 1-FORM-A OPTICALLY COUPLED MOSFET SMD TR
Add to
Cart
XCA170S 1-FORM-A OPTICALLY COUPLED MOSFET SMD
Add to
Cart
PLA171PTR 800V 1-FORM-A OPTOMOS FLATPK REEL
Add to
Cart
PLA171P 800V 1-FORM-A OPTOMOS FLATPK
Add to
Cart
CPC1906Y 1-FORM-A OPTOMOS 60V 0.3 OHMS POWERSIP
Add to
Cart
LCA120L 1-FORM-A OPTICALLY CPLED MOSFET CUR LMT
Add to
Cart
LCA120LSTR 1-FORM-A OPTICALLY CPLED MOSFET CUR LMT
Add to
Cart
LCA120LS 1-FORM-A OPTICALLY CPLED MOSFET CUR LMT
Add to
Cart
CPC1984Y 600V AC/DC 1-FORM-A ENHANCED ISO PSIP
Add to
Cart
PLA172PTR 800V 1-FORM-A OPTOMOS DOUBLE MOLD FLATPK
Add to
Cart
PLA172P 800V 1-FORM-A OPTOMOS DOUBLE MOLD FLATPK
Add to
Cart
PLA170S 1-FORM-A OPTICALLY COUPLED MOSFET
Add to
Cart
PLA170 1-FORM-A OPTICALLY COUPLED MOSFET
Add to
Cart
PLA170STR 1-FORM-A OPTICALLY COUPLED MOSFET REEL
Add to
Cart
LCA127L 1-FORM-A OPTICALLY CPLED MOSFET CUR LMT
Add to
Cart
LCA127LS 1-FORM-A OPTICALLY CPLED MOSFET CUR LMT
Add to
Cart
LCA127LSTR 1-FORM-A OPTICALLY CPLED MOSFET CUR LMT
Add to
Cart
PLA140LSTR 1-FORM-A OPTICALLY COUPLED MSFET CUR LMT
Add to
Cart
PLA140LS 1-FORM-A OPTICALLY COUPLED MSFET CUR LMT
Add to
Cart
PLA140L 1-FORM-A OPTICALLY COUPLED MSFET CUR LMT
Add to
Cart
LCA717STR 1-FORM-A OPTICALLY COUPLED MOSFET REEL
Add to
Cart
LCA717S 1-FORM-A OPTICALLY COUPLED MOSFET SMD
Add to
Cart
LCA717 1-FORM-A OPTICALLY COUPLED MOSFET
Add to
Cart
LCA110STR 1-FORM-A OPTOMOS SMD REEL
Add to
Cart
LCA110 1-FORM-A OPTOMOS
Add to
Cart
LCA110S 1-FORM-A OPTOMOS SMD
Add to
Cart
CPC1983YE 600V AC/DC 1-FORM-A ENHANCED ISO PSIP
Add to
Cart
PLA110STR 1-FORM-A OPTICALLY COUPLED MOSFET REEL
Add to
Cart
PLA110S 1-FORM-A OPTICALLY COUPLED MOSFET SMD
Add to
Cart
PLA110 1-FORM-A OPTICALLY COUPLED MOSFET ISPL
Add to
Cart
LCA100LSTR 1-FORM-A OPTICALLY CPLED MOSFET CUR LMT
Add to
Cart
LCA100L 1-FORM-A OPTICALLY CPLED MOSFET CUR LMT
Add to
Cart
LCA100LS 1-FORM-A OPTICALLY CPLED MOSFET CUR LMT
Add to
Cart
CPC1025NTR 1-FORM-A OPTOMOS 400V 30 OHMS 4L SOP TR
Add to
Cart
CPC1025N 1-FORM-A OPTOMOS 400V 30 OHMS 4L SOP
Add to
Cart
PLA194S 1-FORM-A OPTOMOS 600V 35 OHMS 6L SMD
Add to
Cart
PLA194 1-FORM-A OPTOMOS 600V 35 OHMS 6L DIP
Add to
Cart
PLA194STR 1-FORM-A OPTOMOS 600V 35 OHMS 6L SMD TR
Add to
Cart
CPC1017NTR 1-FORM-A OPTOMOS 60V 16 OHMS 4L SOP REEL
Add to
Cart
CPC1017N 1-FORM-A OPTOMOS 60V 16 OHMS 4L SOP
Add to
Cart
CPC1010NTR 1-FORM-A OPTOMOS 200V 10.5 OHMS 4L SOP
Add to
Cart
CPC1010N 1-FORM-A OPTOMOS 200V 10.5 OHMS 4L SOP
Add to
Cart
PLA143 1-FORM-A OPTICALLY COUPLED MOSFET
Add to
Cart
PLA143STR 1-FORM-A OPTICALLY COUPLED MOSFET REEL
Add to
Cart
PLA143S 1-FORM-A OPTICALLY COUPLED MOSFET
Add to
Cart
CPC1006N 1-FORM-A OPTOMOS 60V 10 OHMS 4L SOP
Add to
Cart
CPC1006NTR 1-FORM-A OPTOMOS 60V 10 OHMS 4L SOP REEL
Add to
Cart
LCA120S 1-FORM-A OPTICALLY CPLED MOSFET SMD
Add to
Cart
LCA120STR 1-FORM-A OPTICALLY CPLED MOSFET REEL
Add to
Cart
LCA120 1-FORM-A OPTICALLY CPLED MOSFET ISPL
Add to
Cart
LCA710R 1-FORM-A OPTICALLY CPLED MSFET LOW PRFLE
Add to
Cart
LCA710RTR 1-FORM-A OPTICALLY CPLED MSFET LOW PRFLE
Add to
Cart
LCA710STR 1-FORM-A OPTICALLY COUPLED MOSFET REEL
Add to
Cart
LCA710 1-FORM-A OPTICALLY ISO COUPLED MOSFET
Add to
Cart
LCA710S 1-FORM-A OPTICALLY COUPLED MOSFET SMD
Add to
Cart
CPC1926Y 1-FORM-A OPTOMOS 250V 1.4 OHMS POWERSIP
Add to
Cart
PLA160STR 1-FORM-A OPTICAL MOSFET 300V 100 OHMS TR
Add to
Cart
PLA160S 1-FORM-A OPTICAL MOSFET 300V 100 OHMS
Add to
Cart
PLA160 1-FORM-A OPTICAL MOSFET 300V 100 OHMS
Add to
Cart
OMA160 1-FORM-A OPTICALLY COUPLED MOSFET ISPL
Add to
Cart
OMA160S 1-FORM-A OPTICALLY COUPLED MOSFET SMD
Add to
Cart
OMA160STR 1-FORM-A OPTICALLY COUPLED MOSFET REEL
Add to
Cart
PLA191S 1-FORM-A OPTICALLY COUPLED MOSFET
Add to
Cart
PLA191STR 1-FORM-A OPTICALLY COUPLED MOSFET REEL
Add to
Cart
PLA191 1-FORM-A OPTICALLY COUPLED MOSFET ISPL
Add to
Cart
CPC1983B 600V 5 OHM AC/DC 1-FORM-A POWER SOIC
Add to
Cart
PLA192ES 1-FORM-A OPTOMOS 600V 22 OHMS TESTED
Add to
Cart
PLA192S 1-FORM-A OPTICALLY COUPLED MOSFET SMD
Add to
Cart
PLA192ESTR 1-FORM-A OPTOMOS 600V 22 OHMS TESTED TR
Add to
Cart
PLA192E 1-FORM-A OPTOMOS 600V 22 OHMS TESTED
Add to
Cart
PLA192STR 1-FORM-A OPTICALLY COUPLED MOSFET REEL
Add to
Cart
PLA192 1-FORM-A OPTICALLY COUPLED MOSFET ISPL
Add to
Cart
CPC1330G 1-FORM-A OPTOMOS 350V 30 OHMS 4L DIP
Add to
Cart
CPC1330GRTR 1-FORM-A OPTOMOS 350V 30 OHMS 4L REEL
Add to
Cart
CPC1330GR 1-FORM-A OPTOMOS 350V 30 OHMS 4L
Add to
Cart
CPC1020N 1-FORM-A OPTOMOS 30V 0.25 OHMS 4L SOP
Add to
Cart
CPC1020NTR 1-FORM-A OPTOMOS 30V 0.25 OHMS 4L SOP TR
Add to
Cart
PLA110LS 1-FORM-A OPTICALLY COUPLED MSFET CUR LMT
Add to
Cart
PLA110L 1-FORM-A OPTICALLY COUPLED MSFET CUR LMT
Add to
Cart
PLA110LSTR 1-FORM-A OPTICALLY COUPLED MSFET CUR LMT
Add to
Cart
CPC1009N 1-FORM-A OPTOMOS 100V 8 OHMS 4L SOP
Add to
Cart
CPC1009NTR 1-FORM-A OPTOMOS 100V 8 OHMS 4L SOP REEL
Add to
Cart
CPC1394G 1-FORM-A OPTOMOS 600V 35 OHMS 4L DIP
Add to
Cart
CPC1394GV 1-FORM-A OPTOMOS 600V 4L DIP V-BEND
Add to
Cart
CPC1394GRTR 1-FORM-A OPTOMOS 600V 35 OHMS 4L SMD TR
Add to
Cart
CPC1394GR 1-FORM-A OPTOMOS 600V 35 OHMS 4L SMD
Add to
Cart
CPC1981Y 1-FORM-A OPTOMOS 1000V 18 OHMS POWERSIP
Add to
Cart
CPC1014N 1-FORM-A OPTOMOS 60V 2 OHMS 4L SOP
Add to
Cart
CPC1014NTR 1-FORM-A OPTOMOS 60V 2 OHMS 4L SOP REEL
Add to
Cart
CPC1230NTR 1-FORM-A OPTOMOS 350V 30 OHMS 4L SOP TR
Add to
Cart
CPC1230N 1-FORM-A OPTOMOS 350V 30 OHMS 4L SOP
Add to
Cart
CPC1035N 1-FORM-A OPTOMOS 350V 35 OHMS 4L SOP
Add to
Cart
CPC1035NTR 1-FORM-A OPTOMOS 350V 35 OHMS 4L SOP TR
Add to
Cart
CPC1907B 1-FORM-A POWER 60V 0.06 OHM AC/DC SOIC
Add to
Cart
CPC1030N 1-FORM-A OPTOMOS 350V 30 OHMS 4L SOP
Add to
Cart
CPC1030NTR 1-FORM-A OPTOMOS 350V 30 OHMS 4L SOP TR
Add to
Cart
PLA193S 1-FORM-A OPTICALLY COUPLED MOSFET
Add to
Cart
PLA193STR 1-FORM-A OPTICALLY COUPLED MOSFET REEL
Add to
Cart
PLA193ES 1-FORM-A OPTOMOS 600V 50 OHMS TESTED
Add to
Cart
PLA193 1-FORM-A OPTICALLY COUPLED MOSFET
Add to
Cart
LCA125L 1-FORM-A OPTICALLY CPLED MSFET CUR LMT
Add to
Cart
LCA125LSTR 1-FORM-A OPTICALLY CPLED MSFET CUR LMT
Add to
Cart
LCA125LS 1-FORM-A OPTICALLY CPLED MSFET CUR LMT
Add to
Cart
PLA140STR 1-FORM-A OPTICALLY COUPLED MOSFET REEL
Add to
Cart
PLA140 1-FORM-A OPTICALLY COUPLED MOSFET
Add to
Cart
PLA140S 1-FORM-A OPTICALLY COUPLED MOSFET
Add to
Cart
CPC1973Y 1-FORM-A OPTOMOS 400V 0.5 OHMS POWERSIP
Add to
Cart
LCA100S 1-FORM-A OPTICALLY CPLED MOSFET SMD
Add to
Cart
LCA100STR 1-FORM-A OPTICALLY CPLED MOSFET REEL
Add to
Cart
LCA100 1-FORM-A OPTICALLY COUPLED MOSFET ISPL
Add to
Cart
LCA129 1-FORM-A OPTICALLY CPLED MOSFET ISPL
Add to
Cart
LCA129STR 1-FORM-A OPTICALLY CPLED MOSFET REEL
Add to
Cart
LCA129S 1-FORM-A OPTICALLY CPLED MOSFET SMD
Add to
Cart
LCA712 1-FORM-A OPTICALLY COUPLED MOSFET ISPL
Add to
Cart
LCA712STR 1-FORM-A OPTICALLY COUPLED MOSFET REEL
Add to
Cart
LCA712S 1-FORM-A OPTICALLY COUPLED MOSFET
Add to
Cart
CPC1390GR 1-FORM-A OPTOMOS 400V 22 OHMS 4L SMD
Add to
Cart
CPC1390GRTR 1-FORM-A OPTOMOS 400V 22 OHMS 4L SMD TR
Add to
Cart
CPC1390G 1-FORM-A OPTOMOS 400V 22 OHMS 4L DIP
Add to
Cart
CPC1390GV 1-FORM-A OPTOMOS 400V 22 OHMS DIP V-BEND
Add to
Cart
CPC1019N 1-FORM-A OPTOMOS 60V 0.6 OHMS 4L SOP
Add to
Cart
CPC1019NTR 1-FORM-A OPTOMOS 60V 0.6 OHMS 4L SOP TR