You Searched for: Pxxx2ACMC
Add to Cart |
Sample Item |
Description |
Add to Cart
|
P4202ACMCL |
SIDACtor® 2Chp 190/380V 500A TO220A RoHS |
Add to Cart
|
P4202ACMCLRP |
SIDACtor® 2Chp 190/380V 500A TO220A RoHS |
Add to Cart
|
P6002ACMCL |
SIDACtor® 2Chp 275/550V 500A TO220A RoHS |
Add to Cart
|
P4802ACMCL |
SIDACtor® 2Chp 220/440V 500A TO220A RoHS |
Add to Cart
|
P2702ACMCL |
SIDACtor® 2Chp 120/240V 500A TO220A RoHS |
Add to Cart
|
P0602ACMCL |
SIDACtor® SYM 2Chp 25/50V 500A TO220A Ro |
Add to Cart
|
P1402ACMCL |
SIDACtor® 2Chp 58/116V 500A TO220A RoHS |
Add to Cart
|
P2202ACMCL |
SIDACtor® 2Chp 90/180V 500A TO220A RoHS |
Add to Cart
|
P1602ACMCL |
SIDACtor® 2Chp 65/130V 500A TO220A RoHS |
Add to Cart
|
P3602ACMCL |
SIDACtor® 2Chp 170/340V 500A TO220A RoHS |
Add to Cart
|
P3002ACMCL |
SIDACtor® 2Chp 140/280V 500A TO220A RoHS |