You Searched for: Q2L A B Rated
Add to Cart |
Sample Item |
Description |
Add to Cart
|
P0300Q12ALRP |
SIDACtor? Bi 25V 50A QFN 3X3 2L RoHS |
Add to Cart
|
P0640Q12BLRP |
SIDACtor? Bi 58V 100A QFN 3X3 2L RoHS |
Add to Cart
|
P3100Q12BLRP |
SIDACtor? Bi 275V 100A QFN 3X3 2L RoHS |
Add to Cart
|
P1800Q12ALRP |
SIDACtor? Bi 170V 50A QFN 3X3 2L RoHS |
Add to Cart
|
P2600Q12ALRP |
SIDACtor? Bi 220V 50A QFN 3X3 2L RoHS |
Add to Cart
|
P1500Q12BLRP |
SIDACtor? Bi 140V 100A QFN 3X3 2L RoHS |
Add to Cart
|
P1500Q12ALRP |
SIDACtor? Bi 140V 50A QFN 3X3 2L RoHS |
Add to Cart
|
P1100Q12BLRP |
SIDACtor? Bi 90V 100A QFN 3X3 2L RoHS |
Add to Cart
|
P2300Q12BLRP |
SIDACtor? Bi 190V 100A QFN 3X3 2L RoHS |
Add to Cart
|
P0640Q12ALRP |
SIDACtor? Bi 58V 50A QFN 3X3 2L RoHS |
Add to Cart
|
P2600Q12BLRP |
SIDACtor? Bi 220V 100A QFN 3X3 2L RoHS |
Add to Cart
|
P1300Q12ALRP |
SIDACtor? Bi 120V 50A QFN 3X3 2L RoHS |
Add to Cart
|
P0900Q12ALRP |
SIDACtor? Bi 75V 50A QFN 3X3 2L RoHS |
Add to Cart
|
P1300Q12BLRP |
SIDACtor? Bi 120V 100A QFN 3X3 2L RoHS |
Add to Cart
|
P0720Q12ALRP |
SIDACtor? Bi 65V 50A QFN 3X3 2L RoHS |
Add to Cart
|
P1800Q12BLRP |
SIDACtor? Bi 170V 100A QFN 3X3 2L RoHS |
Add to Cart
|
P0900Q12BLRP |
SIDACtor? Bi 75V 100A QFN 3X3 2L RoHS |
Add to Cart
|
P3500Q12BLRP |
SIDACtor? Bi 320V 100A QFN 3X3 2L RoHS |
Add to Cart
|
P0080Q12ALRP |
SIDACtor? Bi 6V 50A QFN 3X3 2L RoHS |
Add to Cart
|
P3500Q12ALRP |
SIDACtor? Bi 320V 50A QFN 3X3 2L RoHS |
Add to Cart
|
P0080Q12BLRP |
SIDACtor? Bi 6V 100A QFN 3X3 2L RoHS |
Add to Cart
|
P0720Q12BLRP |
SIDACtor? Bi 65V 100A QFN 3X3 2L RoHS |
Add to Cart
|
P3100Q12ALRP |
SIDACtor? Bi 275V 50A QFN 3X3 2L RoHS |
Add to Cart
|
P1100Q12ALRP |
SIDACtor? Bi 90V 50A QFN 3X3 2L RoHS |
Add to Cart
|
P2300Q12ALRP |
SIDACtor? Bi 190V 50A QFN 3X3 2L RoHS |
Add to Cart
|
P0300Q12BLRP |
SIDACtor? Bi 25V 100A QFN 3X3 2L RoHS |