Order a Sample


You Searched for: LJxx04xx QJxx04xx

Click the “Add to Cart” button for the part number you would like to order samples of from the list below. Once you click the button, you will be redirected to the next step in the ordering process.


Add to Cart Sample Item Description
Add to
Cart
QJ4004V4TP High TJ 400V 4A Triac TO251
Add to
Cart
QJ6004D3RP High TJ 600V 4A Triac TO252
Add to
Cart
QJ4004D4TP High TJ 400V 4A Triac TO252
Add to
Cart
QJ4004V3TP High TJ 400V 4A Triac TO251
Add to
Cart
QJ6004D3TP High TJ 600V 4A Triac TO252
Add to
Cart
QJ6004V3TP High Tj 600V 4A Triac TO251
Add to
Cart
QJ6004V4TP High TJ 600V 4A Triac TO251
Add to
Cart
QJ6004D4RP High TJ 600V 4A Triac TO252
Add to
Cart
QJ6004D4TP High TJ 600V 4A Triac TO252
Add to
Cart
LJ4004V8TP High TJ 400V 4A Sen Triac TO251
Add to
Cart
LJ6004D8RP High TJ 600V 4A Sen Triac TO252
Add to
Cart
LJ4004D8RP High TJ 400V 4A Sen Triac TO252
Add to
Cart
LJ4004D8TP High TJ 400V 4A Sen Triac TO252
Add to
Cart
LJ6004D8TP High TJ 600V 4A Sen Triac TO252
Add to
Cart
QJ4004D3TP High TJ 400V 4A Triac TO252
Add to
Cart
QJ4004D4RP High TJ 400V 4A Triac TO252
Add to
Cart
LJ6004V8TP High TJ 600V 4A Sen Triac TO251
Add to
Cart
QJ4004D3RP High TJ 400V 4A Triac TO252