Order a Sample


You Searched for: Pxxx0S1xL

Click the “Add to Cart” button for the part number you would like to order samples of from the list below. Once you click the button, you will be redirected to the next step in the ordering process.


Add to Cart Sample Item Description
Add to
Cart
P0220S1BLRP SIDACtor® Bi 15V 50A DO214 2L RoHS
Add to
Cart
P0220S1ALRP SIDACtor® Bi 15V 30A DO214 2L RoHS
Add to
Cart
P0300S1ALRP SIDACtor® Bi 25V 30A DO214 2L RoHS
Add to
Cart
P0300S1BLRP SIDACtor® Bi 25V 50A DO214 2L RoHS
Add to
Cart
P3100S1BLRP SIDACtor® Bi 275V 50A DO214AC 2L ROHS
Add to
Cart
P0080S1BLRP SIDACtor® Bi 8V 50A DO214AC 2L RoHS
Add to
Cart
P1800S1BLRP SIDACtor® Bi 170V 50A DO214 2L RoHS
Add to
Cart
P2600S1BLRP SIDACtor® Bi 220V 50A DO214 2L RoHS
Add to
Cart
P2300S1BLRP SIDACtor® Bi 190V 50A DO214 2L RoHS
Add to
Cart
P3500S1BLRP SIDACtor® Bi 320V 50A DO214 2L RoHS
Add to
Cart
P1800S1ALRP SIDACtor® Bi 170V 30A DO214 2L RoHS
Add to
Cart
P2600S1ALRP SIDACtor® Bi 220V 30A DO214 2L RoHS
Add to
Cart
P3500S1ALRP SIDACtor® Bi 320V 30A DO214 2L RoHS
Add to
Cart
P2300S1ALRP SIDACtor® Bi 190V 30A DO214 2L RoHS
Add to
Cart
P0080S1ALRP SIDACtor® Bi 8V 30A DO214AC 2L RoHS
Add to
Cart
P3100S1ALRP SIDACtor® Bi 275V 30A DO214AC 2L ROHS
Add to
Cart
P0640S1ALRP SIDACtor® Bi 58V 30A DO214AC 2L RoHS
Add to
Cart
P0640S1BLRP SIDACtor® Bi 58V 50A DO214AC 2L RoHS