Order a Sample


You Searched for: DCNLEV100

Click the “Add to Cart” button for the part number you would like to order samples of from the list below. Once you click the button, you will be redirected to the next step in the ordering process.


Add to Cart Sample Item Description
Add to
Cart
DCNLEV100-ESN DCN 100A 750V 48V Coil SPST IP67 SM NP
Add to
Cart
DCNLEV100-EA DCN 100A 750V 48V Coil SPST IP67 BM AUX
Add to
Cart
DCNLEV100-BN DCN 100A 750V 12V Coil SPST IP67 BM NP
Add to
Cart
DCNLEV100-EAN DCN 100A 750V 48V Cl SPST IP67 BM AUX NP
Add to
Cart
DCNLEV100-BSN DCN 100A 750V 12V Coil SPST IP67 SM NP
Add to
Cart
DCNLEV100-CASN DCN 100A 750V 24V Cl SPST IP67 SM AUX NP
Add to
Cart
DCNLEV100-CA DCN 100A 750V 24V Coil SPST IP67 BM AUX
Add to
Cart
DCNLEV100-CAS DCN 100A 750V 24V Coil SPST IP67 SM AUX
Add to
Cart
DCNLEV100-BA DCN 100A 750V 12V Coil SPST IP67 BM AUX
Add to
Cart
DCNLEV100-CS DCN 100A 750V 24V Coil SPST IP67 SM
Add to
Cart
DCNLEV100-BASN DCN 100A 750V 12V Cl SPST IP67 SM AUX NP
Add to
Cart
DCNLEV100-EAS DCN 100A 750V 48V Coil SPST IP67 SM AUX
Add to
Cart
DCNLEV100-EN DCN 100A 750V 48V Coil SPST IP67 BM NP
Add to
Cart
DCNLEV100-ES DCN 100A 750V 48V Coil SPST IP67 SM
Add to
Cart
DCNLEV100-BAN DCN 100A 750V 12V Cl SPST IP67 BM AUX NP
Add to
Cart
DCNLEV100-BS DCN 100A 750V 12V Coil SPST IP67 SideMnt
Add to
Cart
DCNLEV100-CAN DCN 100A 750V 24V Cl SPST IP67 BM AUX NP
Add to
Cart
DCNLEV100-EASN DCN 100A 750V 48V Cl SPST IP67 SM AUX NP
Add to
Cart
DCNLEV100-B DCN 100A 750V 12V Coil SPST IP67 Btm Mnt
Add to
Cart
DCNLEV100-E DCN 100A 750V 48V Coil SPST IP67 BM
Add to
Cart
DCNLEV100-CSN DCN 100A 750V 24V Coil SPST IP67 SM NP
Add to
Cart
DCNLEV100-CN DCN 100A 750V 24V Coil SPST IP67 BM NP
Add to
Cart
DCNLEV100-C DCN 100A 750V 24V Coil SPST IP67 BM
Add to
Cart
DCNLEV100-BAS DCN 100A 750V 12V Coil SPST IP67 SM AUX