Order a Sample


You Searched for: Fault Protected 1 Form A Normally Open SSR

Click the “Add to Cart” button for the part number you would like to order samples of from the list below. Once you click the button, you will be redirected to the next step in the ordering process.


Add to Cart Sample Item Description
Add to
Cart
CPC1540G 1-FORM-A OPTOMOS 350V OVP CUR LMT 6 PIN
Add to
Cart
CPC1540GS 1-FORM-A OPTOMOS 350V OVP CUR LMT 6 PIN
Add to
Cart
CPC1540GSTR 1-FORM-A OPTOMOS 350V OVP CUR LMT 6 PIN
Add to
Cart
CPC1561BTR 1-FORM-A OPTOMOS 60V CUR LMT THRM SHTDWN
Add to
Cart
CPC1561B 1-FORM-A OPTOMOS 60V CUR LMT THRM SHTDWN
Add to
Cart
CPC1510GSTR 1-FORM-A OPTOMOS CUR LMT 250V 6L SMD TR
Add to
Cart
CPC1510G 1-FORM-A OPTOMOS CUR LMT 250V 6L DIP
Add to
Cart
CPC1510GS 1-FORM-A OPTOMOS CUR LMT 250V 6L SMD
Add to
Cart
CPC1511Y 1-FORM-A PROTECTED 250V AC/DC PSIP
Add to
Cart
CPC1563GS 1-FORM-A OPTOMOS 600V 6 PIN SMD
Add to
Cart
CPC1563G 1-FORM-A OPTOMOS 600V 6 PIN DIP
Add to
Cart
CPC1563GSTR 1-FORM-A OPTOMOS 600V 6 PIN SMD REEL
Add to
Cart
CPC1593GS 1-FORM-A 600V 20V OVP 6 PIN SMD
Add to
Cart
CPC1593G 1-FORM-A 600V 20V OVP 6 PIN DIP
Add to
Cart
CPC1593GSTR 1-FORM-A 600V 20V OVP 6 PIN SMD REEL
Add to
Cart
CPC1560GSTR 1-FORM-A OPTOMOS 60V CUR LMT 8L SMD REEL
Add to
Cart
CPC1560G 1-FORM-A OPTOMOS 60V CUR LMT 8L DIP
Add to
Cart
CPC1560GS 1-FORM-A OPTOMOS 60V CUR LMT 8L SMD