Order a Sample


You Searched for: LJxx06xx QJxx06xHx

Click the “Add to Cart” button for the part number you would like to order samples of from the list below. Once you click the button, you will be redirected to the next step in the ordering process.


Add to Cart Sample Item Description
Add to
Cart
QJ4006VH4TP High TJ 400V 6A Alternistor TO251
Add to
Cart
QJ6006DH3RP HT Altnstr 600V 6A 20-20-20 mA TO252
Add to
Cart
QJ4006DH4TP High TJ 400V 6A Alternistor TO252
Add to
Cart
QJ4006VH3TP HT Altnstr 400V 6A 20-20-20 mA TO251
Add to
Cart
QJ6006DH3TP HT Altnstr 600V 6A 20-20-20 mA TO252
Add to
Cart
QJ6006VH3TP HT Altnstr 600V 6A 20-20-20 mA TO251
Add to
Cart
QJ6006VH4TP High TJ 600V 6A Alternistor TO251
Add to
Cart
QJ6006DH4RP High TJ 600V 6A Alternistor TO252
Add to
Cart
QJ6006DH4TP High TJ 600V 6A Alternistor TO252
Add to
Cart
LJ4006V8TP High TJ 600V 6A Sen Triac TO251
Add to
Cart
LJ6006D8RP High TJ 600V 6A Sen Triac TO252
Add to
Cart
LJ4006D8RP High TJ 400V 6A Sen Triac TO252
Add to
Cart
LJ4006D8TP High TJ 400V 6A Sen Triac TO252
Add to
Cart
LJ6006D8TP High TJ 600V 6A Sen Triac TO252
Add to
Cart
QJ4006DH3TP HT Altnstr 400V 6A 20-20-20 mA TO252
Add to
Cart
QJ4006DH4RP High TJ 400V 6A Alternistor TO252
Add to
Cart
LJ6006V8TP High TJ 600V 6A Sen Triac TO251
Add to
Cart
QJ4006DH3RP HT Altnstr 400V 6A 20-20-20 mA TO252
Add to
Cart
QJ8006NH4TP HT Alternistor 800V 6A TO263
Add to
Cart
QJ8006NH4RP HT Alternistor 800V 6A TO263
Add to
Cart
QJ8006R5TP HT Standard Triac 800V 6A TO220R
Add to
Cart
QJ8006RH4TP HT Alternistor 800V 6A TO220R
Add to
Cart
QJ8006L5TP HT Standard Triac 800V 6A TO220L
Add to
Cart
QJ8006LH4TP HT Alternistor 800V 6A TO220L
Add to
Cart
QJ8006N5RP HT Standard Triac 800V 6A TO263
Add to
Cart
QJ8006N5TP HT Standard Triac 800V 6A TO263
Add to
Cart
QJ6006NH4TP Sensitive 600V 6A TO220R
Add to
Cart
QJ6006NH4RP Alternistor 600V 6A TO263
Add to
Cart
QJ6006RH4TP Alternistor 600V 6A TO220R
Add to
Cart
QJ6006R5TP Sensitive 600V 6A TO220R
Add to
Cart
QJ6006LH4TP Alternistor 600V 6A TO220L
Add to
Cart
QJ6006L5TP Sensitive 600V 6A TO220L
Add to
Cart
QJ6006N5TP Sensitive 600V 6A TO220R
Add to
Cart
QJ6006N5RP Sensitive 600V 6A TO263