Order a Sample


You Searched for: ATO-FLR

Click the “Add to Cart” button for the part number you would like to order samples of from the list below. Once you click the button, you will be redirected to the next step in the ordering process.


Add to Cart Sample Item Description
Add to
Cart
178.6165.0001 Holder - FLR (ATO) PCB 80V 4-PIN 100 pc
Add to
Cart
178.6164.0002 Holder - FLR (ATO) PCB 80V 1-PIN 500 pc
Add to
Cart
178.6164.0001 Holder - FLR (ATO) PCB 80V 1-PIN 100 pc
Add to
Cart
178.6165.0002 Holder - FLR (ATO) PCB 80V 4-PIN 500 pc