Order a Sample


You Searched for: 25EV1K

Click the “Add to Cart” button for the part number you would like to order samples of from the list below. Once you click the button, you will be redirected to the next step in the ordering process.


Add to Cart Sample Item Description
Add to
Cart
25EV1K080.ZXBDM 25EV1K FUSE HC 1000VDC 80 AMPS
Add to
Cart
25EV1K125.ZXBDM 25EV1K FUSE HC 1000VDC 125 AMPS
Add to
Cart
25EV1K070.ZXBDM 25EV1K FUSE HC 1000VDC 70 AMPS
Add to
Cart
25EV1K090.ZXBDM 25EV1K FUSE HC 1000VDC 90 AMPS
Add to
Cart
25EV1K100.ZXBDM 25EV1K FUSE HC 1000VDC 100 AMPS